Package Information

Package Information
Package CodeE16+11C
Outline Number21-0055
Land Pattern Number90-0167
Thermal Resistance, Four Layer Board:
Junction-to-Ambient (θJA)105°C/W
Junction-to-Case Thermal Resistance (θJC)37°C/W
Package CodeS16+1C
Outline Number21-0041
Land Pattern Number90-0097
Thermal Resistance, Four Layer Board:
Junction-to-Ambient (θJA)75.0°C/W
Junction-to-Case Thermal Resistance (θJC)24.0°C/W

For the latest package outline information and land patterns (footprints), go to www.maximintegrated.com/packages. Note that a “+”, “#”, or “-” in the package code indicates RoHS status only. Package drawings may show a different suffix character, but the drawing pertains to the package regardless of RoHS status.

Package thermal resistances were obtained using the method described in JEDEC specification JESD51-7, using a four-layer board. For detailed information on package thermal considerations, refer to www.maximintegrated.com/thermal-tutorial.

Channel 1 Inverting Receiver InputChannel 1 Noninverting Receiver InputChannel 1 Receiver Output. Enabled when G = high or G = low. Y1 is logic-high if VA1 > VB1 by 200mV, and logic-low if VA1 < VB1 by 200mV. Y1 is logic-high if VA1 and VB1 remain unconnected. Otherwise, the state is undetermined. Y1 goes high impedance when the G = low and G = high.Active-Low Receiver Output Enable. A logic-low on this input enables all receivers. When G = high and G = low, all receivers are shut down and the outputs go high impedance.Receivers Output 1 and 2 Enable High. A logic high on this input enables receivers 1 and 2.Channel 2 Receiver Output. Same functionality as Y1.Channel 2 Noninverting Receiver InputChannel 2 Inverting Receiver InputGroundChannel 3 Inverting Receiver InputChannel 3 Noninverting Receiver InputChannel 3 Receiver Output. Same functionality as Y1.Receiver Output 3 and 4 Enable High. A logic high on this input enables receivers 3 and 4.Channel 4 Receiver Output. Same functionality as Y1.Channel 4 Noninverting Receiver InputChannel 4 Inverting Receiver InputPositive Supply