PARAMETER
|
SYMBOL
|
CONDITIONS
|
MIN
|
TYP
|
MAX
|
UNITS
|
Electrical Characteristics(VCC = 3.0V to 3.6V and VCC = 4.5V to 5.5V, TA = TMIN to TMAX, unless otherwise specified. Typical values are at 5V and TA = 25°C.) (Notes 1 and 2)
POWER SUPPLY |
Power Supply | VCC | | 3.0 | | 3.6 | V |
| 4.5 | | 5.5 |
Supply Current | ICC | No load, no data, all channels enabled | | 9.0 | | mA |
Shutdown Current | ISHDN | All channels disabled | | 400 | | µA |
RECEIVER |
Common Mode Range | VCM | | -25 | | +25 | V |
Differential Input Threshold | VTH | Across common mode range | -200 | | +200 | mV |
Input Hysteresis | VINHYS | Across common mode range | | 200 | | mV |
Input Current (A_, B_) | IIN | VCC = 0V or 5.5V | VIN = -25V | | | 520 | µA |
VIN = +25V | | | -520 |
Enable Input Current (G, Ḡ, EN12, EN34) | IINEN | | | | ±1 | µA |
Enable Input High Voltage (G, Ḡ, EN12, EN34) | VIH | | 2 | | | V |
Enable Input Low Voltage (G, Ḡ, EN12, EN34) | VIL | | | | 0.8 | V |
Output High Voltage | VOH | VID = 200mV, ISOURCE = 3mA, output enabled | VCC – 0.4 | | | V |
Output Low Voltage | VOL | VID = -200mV, ISINK = 3mA, output enabled | | | 0.4 | V |
Y_ Short Circuit Current | ISC | | -80 | | +80 | mA |
Input Resistance | RIN | | 48 | | | kΩ |
PROTECTION |
Thermal Shutdown Threshold | TSHDN | | | +160 | | °C |
Thermal Shutdown Hysteresis | THYST | | | 12 | | °C |
ESD Protection (A_, B_) | | Human Body Model (JEDEC JS-001-2017) | | ±25 | | kV |
IEC 61000-4-2 Air Gap | | ±4 | |
IEC 61000-4-2 Contact Discharge | | ±4 | |
ESD Protection (All Other Pins) | | Human Body Model | | ±4 | | kV |
Charge Device Model | | ±4 | |
Fault Protection Range (A_, B_ Pins to GND) | | A_, B_ independently or simultaneously | -65 | | +65 | V |
A and B opposite polarity from separate supplies simultaneously | -65 | | +65 |
SWITCHING (MAX33076E, MAX33078E*) |
Data Rate | | | 20 | | | Mbps |
Propagation Delay | tPLH, tPHL | | | | 75 | ns |
Propagation-Delay Skew | tSK | | | | 20 | ns |
Output Enable Time to Low Level | tZL | | | | 100 | ns |
Output Enable Time to High Level | tZH | | | | 2000 | ns |
Output Disable Time from Low Level | tLZ | | | | 400 | ns |
Output Disable Time from High Level | tHZ | | | | 400 | ns |
Time to Failsafe | tFS | | | 10 | | µs |
SWITCHING (MAX33077E*, MAX33079E*) |
Data Rate | | | 35 | | | Mbps |
Propagation Delay | tPLH, tPHL | | | | 40 | ns |
Propagation-Delay Skew | tSK | | | | 10 | ns |
Output Enable Time to Low Level | tZL | | | | 10 | ns |
Output Enable Time to High Level | tZH | | | | 2000 | ns |
Output Disable Time from Low Level | tLZ | | | | 400 | ns |
Output Disable Time from High Level | tHZ | | | | 400 | ns |
Time to Failsafe | tFS | | | 10 | | µs |