Absolute Maximum Ratings

Absolute Maximum Ratings
  • VCC-0.3V to +6V
  • Y_-0.3V to VCC + 0.3V
  • G, Ḡ, EN12, EN34-0.3V to 6V
  • A_, B_ (Continuous)-70V to +70V
  • Short-Circuit Duration (Y_, A_, B_)Continuous
  • Continuous Power Dissipation (16-pin SOIC, TA = 70°C)1066.7mW
  • Continuous Power Dissipation Derating (16-pin SOIC, TA > 70°C)13.3mW/°C
  • Continuous Power Dissipation (16-pin QSOP, TA = 70°C)761.9mW
  • Continuous Power Dissipation Derating (16-pin QSOP, TA > 70°C)9.52mW/°C
  • Operating Temperature Range-40°C to 125°C
  • Junction Temperature150°C
  • Lead Temperature (soldering, 10s)300°C
  • Soldering Temperature (reflow)260°C

Stresses beyond those listed under “Absolute Maximum Ratings” may cause permanent damage to the device.These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated in the operational sections of the specifications is not implied.Exposure to absolute maximum rating conditions for extended periods may affect device reliability.