Features
Benefits and Features
- Integrated Protection Increases Robustness
- Increased Protection on CANH and CANL
- ±40V Fault Tolerant
- ±40kV ESD Human Body Model (HBM) Protection
- ±25V Extended Common-Mode Input Range (CMR)
- Short-Circuit Protection
- Transmitter Dominant Timeout Prevents Lockup
- Thermal Shutdown
- Family Provides Flexible Design Options
- Slow Slew Rate to Minimize EMI
- Low-Current Standby Mode
- Small Package Options to Save PCB Area
- 8-Bump WLP
- 8-Pin SOT23
- 8-Pin SOIC
- High-Speed Operation of up to 5Mbps
- Operating Temperature Range of -40°C to +125°C