Package Information

Package Information 8 WLP
Package Code W80A1+1
Outline Number 21-1042
Land Pattern Number See Application Note 1891
Thermal Resistance, Four Layer Board:
Junction-to-Ambient (θJA) 85°C/W
Junction-to-Case Thermal Resistance (θJC) N/A
8 SOT23
Package Code K8CN+2C
Outline Number 21-0078
Land Pattern Number 90-0176
Thermal Resistance, Four Layer Board:
Junction-to-Ambient (θJA) 105°C/W
Junction-to-Case Thermal Resistance (θJC) 42.3°C/W
8 SOIC
Package Code S8+2C
Outline Number 21-0041
Land Pattern Number 90-0096
Thermal Resistance, Four-Layer Board:
Junction-to-Ambient (θJA) 136°C/W
Junction-to-Case Thermal Resistance (θJC) 38°C/W

For the latest package outline information and land patterns (footprints), go to www.maximintegrated.com/packages. Note that a “+”, “#”, or “-” in the package code indicates RoHS status only. Package drawings may show a different suffix character, but the drawing pertains to the package regardless of RoHS status.

Package thermal resistances were obtained using the method described in JEDEC specification JESD51-7, using a four-layer board. For detailed information on package thermal considerations, refer to www.maximintegrated.com/thermal-tutorial.

data-opMAX33040EAKA%2BT
data-opMAX33040EAKA%2B
data-opMAX33041EASA%2BT
data-opMAX33041EASA%2B
Transmit Data Input. Drive TXD high to set the driver in the recessive state. Drive TXD low to set the driver in the dominant state. TXD has an internal pullup to VDD.Ground.Supply Voltage. Bypass VDD to GND with a 0.1µF capacitor.Receive Data Output. RXD is high when CANH and CANL are in the recessive state. RXD is low when CANH and CANL are in the dominant state.Shutdown Input, CMOS/TTL compatible. Drive SHDN high to put MAX33040E/MAX33041E in shutdown. SHDN has an internal pulldown resistor to GND.CAN Bus-Line LowCAN Bus-Line HighStandby Mode. A logic-high on STBY pin selects the standby mode. In standby mode, the transceiver is not able to transmit data and the receiver is in low power mode. A logic-low on STBY pin puts the transceiver in normal operating mode. A 39.2kΩ external resistor can be used to connect the STBY pin to ground for slow slew rate.