Ordering Information

Ordering Information
PART NUMBER TEMPERATURE RANGE PIN-PACKAGE
MAX33041EASA+ -40°C to +125°C 8 SO
MAX33041EASA+T -40°C to +125°C 8 SO
MAX33040EAKA+ -40°C to +125°C 8 SOT23
MAX33040EAKA+T -40°C to +125°C 8 SOT23
MAX33040EAWA+* -40°C to +125°C 8 WLP
MAX33040EAWA+T* -40°C to +125°C 8 WLP

+ Denotes a lead(Pb)-free/RoHS-compliant package.

T = Tape and reel.

* Future product—contact factory for availability.