Absolute Maximum Ratings

Absolute Maximum Ratings
  • VDD-0.3V to +4.0V
  • CANH or CANL (Continuous)-40V to +40V
  • TXD, STBY, SHDN-0.3V to +4.0V
  • RXD-0.3V to +4.0V
  • Short-Circuit DurationContinuous
  • Continuous Power Dissipation (SOT23)
    • Multilayer Board (TA = +70°C, derate 9.5mW/°C above +70°C.)761.9mW
  • Continuous Power Dissipation (SOIC)
    • Multilayer Board (TA = +70°C, derate 7.4mW/°C above +70°C.)588.2mW
  • Operating Temperature Range-40°C to +125°C
  • Junction Temperature+150°C
  • Storage Temperature Range-60°C to +150°C
  • Soldering Temperature (reflow)+260°C
  • Lead Temperature (soldering, 10sec)+300°C

Stresses beyond those listed under “Absolute Maximum Ratings” may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated in the operational sections of the specifications is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.