Features
Benefits and Features
- Low-Power, High-Performance for Industrial Applications
- 100MHz Arm Cortex-M4 with FPU
- 384KB Internal Flash
- 160KB SRAM
- 44.1μA/MHz ACTIVE Mode at 0.9V up to 12MHz Coremark®
- 64.5μA/MHz ACTIVE Mode at 1.1V up to 100MHz Coremark
- 2.84μA Full Memory Retention Current in BACKUP Mode at VDDIO = 3.3V
- Ultra-Low-Power Analog Peripherals
- Smart Integration Reduces BOM, Cost, and PCB Size
- Two Δ-Σ ADCs
- 12 Channels, Assignable to Either ADC
- Flexible Resolution and Sample Rates
- 24 Bits at 0.4ksps
- 16 Bits at 4ksps
- 12-Bit DAC
- On-Die Temperature Sensor
- Digital Peripherals
- SPI (M/S)
- Up to Two I2C
- Up to Two UARTs
- Up to 23 GPIOs
- Timers
- Up to Five 32-Bit Timers
- Two Windowed Watchdog Timers
- 8-Channel Standard DMA Controller
- One I2S Slave for Digital Audio Interface
- Robust Security and Reliability
- TRNG Compliant to SP800-90B
- Secure Nonvolatile Key Storage and AES-128/192/256
- Secure Bootloader to Protect IP/Firmware
- Wide, -40°C to +105°C Operating Temperature Range