Overview

General Description
​The MAX32675 is a highly integrated, mixed-signal, ultra-low-power microcontroller for industrial applications and is especially suitable for 4-20mA loop-powered sensors and transmitters. It is based on an ultra-low-power Arm® Cortex®- M4 with Floating Point Unit (FPU) and includes 384KB of flash and 160KB of SRAM. Error correction coding (ECC), capable of single error correction, double error detection (SEC-DED), is implemented over the entire flash, SRAM, and cache to ensure ultra-reliable code execution for demanding applications. An analog front-end (AFE) provides two 12-channel delta-sigma (Δ-Σ) ADCs with features and specifications optimized for precision sensor measurement. Each Δ-Σ ADC can digitize external analog signals as well as system temperature. A PGA with gains of 1x to 128x precedes each ADC. ADC outputs can be optionally converted on the fly from integer to single-precision floating-point format. A 12-bit DAC is also included. The device also provides robust security features such as an AES Engine, TRNG, and secure boot.
Simplified Block Diagram
Benefits and Features

​​

  • Low-Power, High-Performance for Industrial Applications
    • 100MHz Arm Cortex-M4 with FPU
    • 384KB Internal Flash
    • 160KB SRAM
      • 128kB ECC Enabled
    • 44.1μA/MHz ACTIVE Mode at 0.9V up to 12MHz Coremark®
    • 64.5μA/MHz ACTIVE Mode at 1.1V up to 100MHz Coremark
    • 2.84μA Full Memory Retention Current in BACKUP Mode at VDDIO = 3.3V
    • Ultra-Low-Power Analog Peripherals
  • Smart Integration Reduces BOM, Cost, and PCB Size
    • Two Δ-Σ ADCs
      • 12 Channels, Assignable to Either ADC
      • Flexible Resolution and Sample Rates
        • 24 Bits at 0.4ksps
        • 16 Bits at 4ksps
    • 12-Bit DAC
    • On-Die Temperature Sensor
    • Digital Peripherals
      • SPI (M/S)
      • Up to Two I2C
      • Up to Two UARTs
      • Up to 23 GPIOs
    • Timers
      • Up to Five 32-Bit Timers
      • Two Windowed Watchdog Timers
    • 8-Channel Standard DMA Controller
    • One I2S Slave for Digital Audio Interface
  • Robust Security and Reliability
    • TRNG Compliant to SP800-90B
    • Secure Nonvolatile Key Storage and AES-128/192/256
    • Secure Bootloader to Protect IP/Firmware
    • Wide, -40°C to +105°C Operating Temperature Range
Applications
  • 4-20mA Industrial Sensors and Transmitters
  • Industrial Pressure, Temperature, Flow, and Level Sensors/Transmitters
  • Medical Pressure, Temperature, and Flow Sensors


Arm and Cortex are registered trademarks of

Arm Limited (or its subsidiaries) in the US and/or elsewhere.

CoreMark is a registered trademark of EEMBC.

Motorola is a trademark of Motorola Trademark Holdings, LLC.


19-101222; Rev 1; 1/22