Absolute Maximum Ratings

Absolute Maximum Ratings
  • (All voltages with respect to VSS, unless otherwise noted.)
  • VCORE-0.3V to +1.21V
  • VDD-0.3V to +3.63V
  • 32KIN, 32KOUT-0.3V to VDD + 0.3V
  • RSTN, SLAVE_SCL, SLAVE_SDA, MFIO, SENSOR_MISO, AFE_INT, ACC_INT-0.3V to VDD + 0.3V
  • Total Current into All GPIO Combined (sink)100mA
  • VSS100mA
  • Output Current (sink) by Any of SLAVE_SDA, MFIO, AFE_CS, ACC_CS, SENSOR_MOSI, SENSOR_SCK25mA
  • Output Current (source) by Any of SLAVE_SDA, MFIO, AFE_CS, ACC_CS, SENSOR_MOSI, SENSOR_SCK-25mA
  • Continuous Package Power Dissipation 24 WLP (multilayer board, TA = +70°C, derate 18.85mW/°C above +70°C)1037mW
  • Operating Temperature Range-40°C to +105°C
  • Storage Temperature Range-65°C to +125°C
  • Soldering Temperature (reflow)+260°C

Stresses beyond those listed under “Absolute Maximum Ratings” may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated in the operational sections of the specifications is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.