PART NUMBER | FLASH (KB) | SRAM (KB) | SECURE BOOT | SWD | GPIO | PIN-PACKAGE |
MAX32672GTL+ | 1024 with ECC | 160 with ECC | No | Unlocked | Up to 28 | 40 TQFN-EP 5mm x 5mm 0.4mm pitch |
MAX32672GTL+T | 1024 with ECC | 160 with ECC | No | Unlocked | Up to 28 | 40 TQFN-EP 5mm x 5mm 0.4mm pitch |
MAX32672GTLBL+ | 1024 with ECC | 160 with ECC | Yes | Unlocked | Up to 28 | 40 TQFN-EP 5mm x 5mm 0.4mm pitch |
MAX32672GTLBL+T | 1024 with ECC | 160 with ECC | Yes | Unlocked | Up to 28 | 40 TQFN-EP 5mm x 5mm 0.4mm pitch |
MAX32672GTNBL+ | 1024 with ECC | 160 with ECC | Yes | Unlocked | Up to 42 | 56 TQFN-EP 7mm x 7mm 0.4mm pitch |
MAX32672GTNBL+T | 1024 with ECC | 160 with ECC | Yes | Unlocked | Up to 42 | 56 TQFN-EP 7mm x 7mm 0.4mm pitch |
T = Tape and reel. Full reel.