The MAX32672 is an ultra-low-power, cost-effective, highly integrated microcontroller designed for battery-powered devices and wireless sensors. It combines a flexible and versatile power management unit with the powerful Arm Cortex-M4 processor with FPU. The device enables designs with complex sensor processing without compromising battery life. It also offers legacy designs an easy and cost-optimal upgrade path from 8- or 16-bit microcontrollers. Error correction coding (single error correction, double error detection, or SEC-DED) for flash and SRAM provides extremely reliable code execution. The device integrates 1MB of dual-bank flash memory and 200KB (160KB with ECC enabled) of SRAM to accommodate application and sensor code. A 1Msps, 12-channel, 12-bit SAR ADC is integrated for the digitization of analog sensor signals or other analog measurements.
The device features five powerful and flexible power modes. It can operate from a single-supply battery or a dual-supply typically provided by a PMIC. The I2C ports support standard, fast, fast-plus, and high-speed modes, operating up to 3400kbps. The SPI ports can run up to 50MHz in both master and slave mode. Four general-purpose 32-bit timers, two low-power 32-bit timers, two windowed watchdog timers, and a real-time clock (RTC) are also provided. An I2S interface provides digital audio streaming to a codec.
The Arm Cortex-M4 with FPU processor combines high-efficiency signal processing functionality with low power, low cost, and ease of use.
The Arm Cortex-M4 with FPU DSP supports single instruction, multiple data (SIMD) path DSP extensions, providing:
- Four parallel 8-bit add/sub
- Floating point single precision
- Two parallel 16-bit add/sub
- Two parallel MACs
- 32- or 64-bit accumulate
- Signed, unsigned, data with or without saturation
The internal primary oscillator (IPO) operates at a nominal frequency of 100MHz.
Optionally, the software can select one of five other oscillators depending upon power needs:
- 80kHz oscillator (INRO)
- 32.768kHz oscillator (external crystal required) (ERTC0)
- 7.3728MHz oscillator (IBRO)
- 16MHz–32MHz oscillator (external crystal required) (ERFO)
- External square-wave clocks up to 50MHz
This clock is the primary clock source for digital logic and peripherals.
An external 32.768kHz timebase is required when using the RTC. A separate external square-wave clock can be used as a source for LPTMR0/1 and LPUART0 in the Always-ON domain.
Most general-purpose I/O (GPIO) pins share both a firmware-controlled I/O function and one or more special function signals associated with peripheral modules. Software can individually enable pins for GPIO or peripheral special function use. Configuring a pin as a special function usually supersedes its use as a software-controlled I/O. Multiplexing between peripheral and GPIO functions is usually static but can also be done dynamically by software. The electrical characteristics of a GPIO pin are identical whether the pin is configured as an I/O or special function, except where explicitly noted in the Electrical Characteristics tables.
In GPIO mode, each pin of a port has an interrupt function that can be independently enabled by software and configured as a level- or edge-sensitive interrupt. All GPIOs share the same interrupt vector. Some packages do not have all of the GPIOs available.
When configured as GPIOs, the following features are provided. These features can be independently enabled or disabled on a per-pin basis.
- Configurable as input, output, bidirectional, or high-impedance
- Optional internal pullup resistor or internal pulldown resistor when configured as input
- Exit from low-power modes on rising or falling edge
- Selectable standard- or high-drive modes
The MAX32672 provides up to 28 GPIOs for the 40-pin TQFN.
The standard direct memory access (DMA) controller provides a means to offload the CPU for memory/peripheral data transfer leading to a more power-efficient system. It allows automatic one-way data transfer between two entities. These entities can be either memories or peripherals. The transfers are done without using CPU resources. The following transfer modes are supported:
- 12 channel
- Peripheral to data memory
- Data memory to peripheral
- Data memory to data memory
- Event support
All DMA transactions consist of an AHB burst read into the DMA FIFO followed immediately by an AHB burst write from the FIFO.
The power management unit (PMU) provides the optimal mix of high-performance and low-power consumption. It exercises intelligent, precise control of power distribution to the CPU and peripheral circuitry.
The PMU provides the following features:
- User-configurable system clock
- Automatic enabling and disabling of crystal oscillators based on power mode
- Multiple clock domains
- Fast wakeup of powered-down peripherals when activity detected
In this mode, CPU and critical peripheral configuration settings and all volatile memory are preserved.
The device status is as follows:
- CPU is powered down. System state and all SRAM is retained.
- The GPIO pins retain their state.
- The transition from DEEPSLEEP to ACTIVE mode is faster than the transition from BACKUP mode because system initialization is not required.
- The system oscillators are all disabled to provide additional power savings over SLEEP mode.
- LPUART0 and LPTMR0/1 can be active and are optional wake-up sources.
This mode corresponds to the Arm Cortex-M4 with FPU DEEPSLEEP mode.
This mode places the CPU in a static, low-power state. The BACKUP mode supports the same wake-up sources as DEEPSLEEP mode.
The device status is as follows:
- CPU is powered down.
- SRAM retention as per Table 1.
- LPUART0 and LPTMR0/1 can be active and are optional wake-up sources.
| RAM BLOCK | RAM SIZE | TYPE |
|---|---|---|
| SYSRAM0 | 20KB | 16KB + 4KB ECC |
| SYSRAM1 | 20KB | 16KB + 4KB ECC |
| SYSRAM2 | 80KB | 64KB + 16KB ECC |
| SYSRAM3 | 80KB | 64KB + 16KB ECC |
The device status is as follows:
- CPU is powered off.
- All peripherals are powered off.
- Wake-up from GPIO interrupt.
- The RTC can be enabled by software before entering STORAGE mode.
- No SRAM retention.
An RTC keeps the time of day in absolute seconds. The 32-bit seconds register can count up to approximately 136 years and be translated to calendar format by application software.
The RTC provides a time-of-day alarm programmed by software to any future value between 1 second and 12 days. When configured for long intervals, the time-of-day alarm can be used as a power-saving timer, allowing the device to remain in an extremely low-power mode but still awaken periodically to perform assigned tasks. Software can program a second independent 32-bit 1/4096 sub-second alarm between 244μs and 12 days. Both can be configured as recurring alarms. When enabled, either alarm can cause an interrupt or wake the device from most low-power modes.
The time base is generated by a 32.768kHz crystal or an external clock source that must meet the electrical/timing requirements in the Electrical Characteristics table.
An RTC calibration feature allows the software to compensate for minor variations in the RTC oscillator, crystal, temperature, and board layout. Enabling the 32KCAL alternate function outputs a timing signal derived from the RTC. External hardware can measure the frequency and adjust the RTC frequency in increments of ±127ppm with a 1ppm resolution. Under most circumstances, the oscillator does not require any calibration.
Microcontrollers are often used in harsh environments where electrical noise and electromagnetic interference (EMI) are abundant. Without proper safeguards, these hazards can disturb device operation and corrupt program execution. One of the most effective countermeasures is the windowed WDT, which detects runaway code or system unresponsiveness.
The WDT is a 32-bit, free-running counter with a configurable prescaler. When enabled, the WDT must be periodically reset by the application software. Failure to reset the WDT within the user-configurable timeout period indicates that the application software is not operating correctly and results in a WDT timeout. A WDT timeout can trigger an interrupt, system reset, or both. Either response forces the instruction pointer to a known good location before resuming instruction execution. The windowed timeout period feature provides more detailed monitoring of system operation, requiring the WDT to be reset within a specific time window.
The WDT supports multiple clock option:
- 100MHz oscillator
- 16MHz–32MHz (external crystal required)
- 7.3728MHz oscillator
- 80kHz oscillator
- 32.768kHz oscillator (external crystal required)
- External square-wave clocks up to 50MHz
- Pixel clock (PCLK)
The MAX32672 provides two instances of the windowed watchdog timer: WDT0 and WDT1.
General-purpose, 32-bit timers provide timing, capture/compare, or generate pulse-width modulated (PWM) signals with minimal software interaction.
The timer provides the following features:
- 32-bit up/down auto-reload
- Programmable prescaler
- PWM output generation
- Capture, compare, and capture/compare capability
- External pin multiplexed with GPIO for timer input, clock gating, or capture
- Timer output pin
- TMR0-TMR3 configurable as 2 × 16-bit general-purpose timers
- Timer interrupt
The MAX32672 provides six 32-bit timers (TMR0, TMR1, TMR2, TMR3, LPTMR0, LPTMR1). The LPTMR0 and LPTMR1 are capable of operation in the SLEEP, DEEPSLEEP, and BACKUP low-power modes.
The I/O functionality is supported for all of the timers. Note that the function of a port can be multiplexed with other functions on the GPIO pins, so it might not be possible to use all the ports depending on the device configuration. See Table 2 for individual timer features.
| INSTANCE | 32-BIT ONLY | DUAL 16-BIT | MODE | CLOCK SOURCE | |||||||
| PCLK | 7.3728MHz | 16MHz–32MHz | 80kHz | 32.768kHz | EXT_CLK1 | EXT_CLK2 | |||||
| TMR0 | YES | YES | ACTIVE | YES | YES | YES | NO | NO | YES | NO | |
| TMR1 | YES | YES | ACTIVE | YES | YES | YES | NO | NO | YES | NO | |
| TMR2 | YES | YES | ACTIVE | YES | YES | YES | NO | NO | YES | NO | |
| TMR3 | YES | YES | ACTIVE | YES | YES | YES | NO | NO | YES | NO | |
| LPTMR0 | YES | NO | ACTIVE/SLEEP/ DEEPSLEEP/BACKUP |
YES | NO | NO | YES | YES | NO | YES | |
| LPTMR1 | YES | NO | ACTIVE/SLEEP/ DEEPSLEEP/BACKUP |
YES | NO | NO | YES | YES | NO | YES | |
The I2C interface is a bidirectional, two-wire serial bus that provides a medium-speed communications network. It can operate as a one-to-one, one-to-many, or many-to-many communications medium. These engines support standard-mode, fast-mode, fast-mode plus, and high-speed mode I2C speeds. It provides the following features:
- Master or slave mode operation
- Supports up to four different slave addresses in slave mode
- Supports standard 7-bit addressing or 10-bit addressing
- RESTART condition
- Interactive receive mode
- Tx FIFO preloading
- Support for clock stretching to allow slower slave devices to operate on higher speed busses
- Multiple transfer rates
- Standard mode: 100kbps
- Fast mode: 400kbps
- Fast mode plus: 1000kbps
- High-speed mode: 3400kbps
- Internal filter to reject noise spikes
- Receiver FIFO depth of 8 bytes
- Transmitter FIFO depth of 8 bytes
The MAX32672 provides three instances of the I2C peripheral (I2C0, I2C1, and I2C2).
The SPI is a highly configurable, flexible, and efficient synchronous interface between multiple SPI devices on a single bus. The bus uses a single clock signal and multiple data signals and one or more slave select lines to address only the intended target device. The SPI operates independently and requires minimal processor overhead.
The provided SPI peripherals can operate in either slave or master mode and provide the following features:
- SPI modes 0, 1, 2, and 3 for single-bit communication
- 3- or 4-wire mode for single-bit slave device communication
- Full-duplex operation in single-bit, 4-wire mode
- Multimaster mode fault detection
- Programmable interface timing
- Programmable SCK frequency and duty cycle
- 32-byte transmit and receive FIFOs
- Slave select assertion and deassertion timing relative to leading/trailing SCK edge
The MAX32672 provides two instances of this SPI peripheral (SPI0 and SPI1). See Table 3 for configuration options.
| INSTANCE | DATA | SLAVE SELECT LINES | MAXIMUM FREQUENCY (MASTER MODE) (MHz) | MAXIMUM FREQUENCY (SLAVE MODE) (MHz) |
| SPI0 | 3 wire, 4 wire |
4 | 50 | 50 |
| SPI1 | 3 wire, 4 wire |
1 | 50 | 50 |
The I2S interface is a bidirectional, 4-wire serial bus that provides serial communications for codecs and audio amplifiers compliant with the I2S Bus Specification, June 5, 1996. It provides the following features:
- Slave mode operation
- Support for four channels
- 8-, 16-, 24-, and 32-bit frames
- Receive and transmit DMA support
- Wakeup on FIFO status (full/empty/threshold)
- Pulse density modulation support for the receive channel
- Word select polarity control
- First-bit position selection
- Interrupts generated for FIFO status
- Receiver FIFO depth of 32 bytes
- Transmitter FIFO depth of 32 bytes
The MAX32672 provides one instance of the I2S peripheral (I2S0).
The universal asynchronous receiver-transmitter (UART, LPUART) interface supports full-duplex asynchronous communication with optional hardware flow control (HFC) modes to prevent data overruns. If HFC mode is enabled on a given port, the system uses two extra pins to implement the industry-standard request-to-send (RTS) and clear-to-send (CTS) flow control signaling. Each LPUART is individually programmable.
- 2-wire interface or 4-wire interface with flow control
- 8-byte send/receive FIFO
- Full-duplex operation for asynchronous data transfers
- Interrupts available for frame error, parity error, CTS, Rx FIFO overrun, and FIFO full/partially full conditions
- Automatic parity and frame error detection
- Independent baud-rate generator
- Programmable 9th-bit parity support
- Multidrop support
- Start/stop bit support
- Hardware flow control using RTS/CTS
- Two DMA channels can be connected (read and write FIFOs)
- Programmable word size (5 bits to 8 bits)
The MAX32672 provides four instances of the UART peripheral (UART0, UART1, UART2, and LPUART0). LPUART0 is capable of operation in the SLEEP, DEEPSLEEP, and BACKUP low-power modes. See Table 4 for configuration options.
| INSTANCE | MODE | CLOCK SOURCE | |||||||
| PCLK | 7.3728MHz | 16MHz–32MHz | 80kHz | 32.768kHz | EXT_CLK1 | EXT_CLK2 | |||
| UART0 | ACTIVE | YES | YES | YES | NO | NO | YES | NO | |
| UART1 | ACTIVE | YES | YES | YES | NO | NO | YES | NO | |
| UART2 | ACTIVE | YES | YES | YES | NO | NO | YES | NO | |
| LPUART0 | ACTIVE/SLEEP/ DEEPSLEEP/BACKUP |
ALWAYS-ON DOMAIN CLOCK | NO | NO | YES | YES | NO | YES | |
The quadrature decoder converts rotational information derived from optical or magnetic encoders to counts representing a shaft's angle and rotational velocity.
The following features are provided:
- x1, x2, and x4 mode selection
- 32-bit counter
- Index input
- Rotational direction and error outputs
- On-chip deglitch filters
The 12-bit SAR ADC provides an integrated reference generator and a single-ended input multiplexer. The multiplexer selects an input channel from one of the 12 external analog input signals (AIN0–AIN11), the internal power supply inputs, or an internal temperature sensor.
The reference for the ADC can be:
- External VREF input
- VDDA analog supply
The ADC measures the following voltages:
- AIN[11:0] up to 3.3V
- VDD
- VCORE
- VDDA
- Internal die temperature sensor input
The dedicated hardware-based AES engine supports the following algorithms:
- AES-128
- AES-192
- AES-256
The AES keys are automatically generated by the engine and stored in a dedicated flash region to protect against tampering. Key generation and storage are transparent to the user.
Random numbers are a vital part of a secure application, providing random numbers useable for cryptographic seeds or strong encryption keys to ensure data privacy.
Software can use random numbers to trigger asynchronous events that result in nondeterministic behavior. This helps thwart replay attacks or key search approaches. A high-entropy source must continuously update an effective TRNG.
A physically unpredictable entropy source continuously drives the provided TRNG. It generates a 128-bit true random number in 128 system clock cycles.
The TRNG can support the system-level validation of many security standards such as FIPS 140-2, PCI-PED, and Common Criteria. Contact Maxim for details of compliance with specific standards.
A cyclic redundancy check (CRC) hardware module provides fast calculations and data integrity checks by application software. The CRC module supports the following polynomials:
- CRC-16-CCITT
- CRC-32 (X32 + X26 + X23 + X22 + X16 + X12 + X11 + X10 + X8 + X7 + X5 + X4 + X2 + X + 1)
Communication between a host system and the device uses a system of digitally signed packets. This guarantees the integrity and authenticity of all communication before executing configuration commands and the loading or verification of program memory. One or more serial interfaces are available for communication. This also enables the assembly and programming of the customer's final product by third-party assembly houses without the required cost and complexity of ensuring that the assembly house implements and maintains a secure production facility. It also allows for in-field software upgrades to deployed products, thus eliminating the costly need to return a product to the manufacturer for any software changes.
The serial interfaces available for SCPBL communication are shown in Table 5. Following any reset, the device will test the assigned stimulus pin and, if active, begin an SCPBL session. Unless otherwise specified, the SCPBL must first be configured through the default interface to activate any other interfaces and/or redefined stimulus pins other than the default assignment. Software can disable the bootloader interface before deployment to prevent any changes to program memory.
The serial wire debug (SWD) interface is used for code loading and in-circuit emulator (ICE) debug activities. All devices in mass production have the debugging/development interface enabled.