Features

Benefits and Features
  • Ultra-Low-Power Wireless Microcontroller
    • Internal 100MHz Oscillator
    • Flexible Low-Power Modes with 7.3728MHz System Clock Option
    • 512KB Flash and 128KB SRAM
      • Optional ECC on One 32KB SRAM Bank
    • 16KB Instruction Cache
  • Bluetooth 5.2 LE Radio
    • Dedicated, Ultra-Low-Power, 32-Bit RISC-V Coprocessor to Offload Timing-Critical Bluetooth Processing
    • Fully Open-Source Bluetooth 5.2 Stack Available
    • Supports AoA, AoD, LE Audio, and Mesh
    • High-Throughput (2Mbps) Mode
    • Long-Range (125kbps and 500kbps) Modes
    • Rx Sensitivity: -97.5dBm; Tx Power: +4.5dBm
    • Single-Ended Antenna Connection (50Ω)
  • Power Management Maximizes Battery Life
    • 2.0V to 3.6V Supply Voltage Range
    • Integrated SIMO Power Regulator
    • Dynamic Voltage Scaling (DVS)
    • 23.8μA/MHz Active Current at 3.0V
    • 4.4μA at 3.0V Retention Current for 32KB
    • Selectable SRAM Retention + RTC in Low-Power Modes
  • Multiple Peripherals for System Control
    • Up to Two High-Speed SPI Master/Slave
    • Up to Three High-Speed I2C Master/Slave (3.4Mbps)
    • Up to Four UART, One I2S Master/Slave
    • Up to 8-Input, 10-Bit Sigma-Delta ADC 7.8ksps
    • Up to Four Micro-Power Comparators
    • Timers: Up to Four 32-Bit, Two LP, Two Watchdog Timers
    • 1-Wire® Master
    • Up to Four Pulse Train (PWM) Engines
    • RTC with Wake-Up Timer
    • Up to 52 GPIOs
  • Security and Integrity​
    • Available Secure Boot
    • TRNG Seed Generator
    • AES 128/192/256 Hardware Acceleration Engine