Pin Specifications

Pin Configuration 81 CTBGA
PIN NAME FUNCTION MODE FUNCTION
Primary Signal (Default) Alternate Function 1 Alternate Function 2
Pin Descriptions – 81 CTBGA
POWER (See the Applications Information section for bypass capacitor recommendations.)
C9, B4 VREGI Battery Power Supply for the SIMO Switch-Mode Power Supply (SMPS). Bypass device pin C9 with 2 x 47μF capacitors placed as close as possible to the device pin C9 and VSSPWR pins for applications using a coin cell as the battery. See Bypass Capacitors for more information. If power to the device is cycled, the voltage applied to this device pin must reach VREGI (rising).
B3 BLE_LDO_IN Bluetooth LDO Input. Bypass BLE_LDO_IN with a 100nF capacitor to VSS placed as close as possible to the BLE_LDO_IN device pin.
B5 VDDA 1.8V Analog Power Supply
D9 VCOREA Digital Core Supply Voltage A
C8 VCOREB Digital Core Supply Voltage B
B1 VRXOUT Radio Receiver Supply Voltage Output. Bypass this pin to VSS_RX with a 1.0μF capacitor placed as close as possible to the package.
B2 VTXOUT Radio Transmitter Supply Voltage Output. Bypass this pin to VSS_TX with a 1.0μF capacitor placed as close as possible to the package.
B8 VBST Boosted Supply Voltage for the Gate Drive of High-Side Switches. Bypass VBST to LXB with a 3.3nF capacitor.
B7 VREGO_A Buck Converter A Voltage Output. Bypass VREGO_A with a 22μF capacitor to VSS placed as close as possible to the VREGO_A device pin. This capacitor should be placed on the PCB trace between the VREGO_A device pin and the VDDA device pin.
B6 VREGO_B Buck Converter B Voltage Output. Bypass VREGO_B with a 22μF capacitor to VSS placed as close as possible to the VREGO_B device pin.This capacitor should be placed on the PCB trace between the VREGO_B device pin and the closest VCOREB device pin.
A6 VREGO_C Buck Converter C Voltage Output. Bypass VREGO_C with a 22μF capacitor to VSS placed as close as possible to the VREGO_C device pin. This capacitor should be placed on the PCB trace between the VREGO_C device pin and the closest VCOREA device pin.
A7 VREGO_D Buck Converter D Voltage Output. Bypass VREGO_D with a 22μF capacitor to VSS placed as close as possible to the VREGO_D device pin. This capacitor should be placed on the PCB trace between the VREGO_D device pin and the BLE_LDO_IN device pin.
J5 VDDIO GPIO Supply Voltage. Bypass this pin to VSS with a 1.0μF capacitor placed as close as possible to the package.
J4 VDDIOH GPIO Supply Voltage, High. VDDIOH ≥ VDDIO. Bypass this pin to VSS with a 1.0μF capacitor placed as close as possible to the package.
D1, E9 VSS Digital Ground
A5 VSSA Analog Ground
A9 VSSPWR Ground for the SIMO SMPS. This device pin is the return path for VREGI device pins C6 and C9.
C3 VSS_RX Bluetooth Receiver Ground
A2 VSS_TX Bluetooth Transmitter Ground
B9 LXA Switching Inductor Input A. Connect a 2.2μH inductor between LXA and LXB.
A8 LXB Switching Inductor Input B. Connect a 2.2μH inductor between LXA and LXB.
RESET AND CONTROL
F6 RSTN Active-Low, External System Reset Input. The device remains in reset while this pin is in its active state. When the pin transitions to its inactive state, the device performs a POR (resetting all logic on all supplies except for real-time clock circuitry) and begins execution.
This pin has an internal pullup to the VDDIOH supply.
CLOCK
A3 32KOUT 32kHz Crystal Oscillator Output
A4 32KIN 32kHz Crystal Oscillator Input. Connect a 32kHz crystal between 32KIN and 32KOUT for RTC operation. Optionally, this pin can be configured as the input for an external CMOS-level clock source.
C2 HFXOUT 32MHz Crystal Oscillator Output
C1 HFXIN 32MHz Crystal Oscillator Input. Connect a 32MHz crystal between HFXIN and HFXOUT for Bluetooth operation. Optionally, this pin can be configured as the input for an external CMOS-level clock source.
GPIO AND ALTERNATE FUNCTION
F7 P0.0 P0.0 UART0A_RX UART0 Receive Port Map A
E7 P0.1 P0.1 UART0A_TX UART0 Transmit Port Map A
F8 P0.2 P0.2 TMR0A_IOA UART0B_CTS Timer 0 I/O 32 Bits or Lower 16 Bits Port Map A; UART0 Clear to Send Port Map B
F9 P0.3 P0.3 EXT_CLK/TMR0A_IOB UART0B_RTS External Clock for Use as SYS_OSC/Timer 0 I/O Upper 16 Bits Port Map A; UART0 Request to Send Port Map B
G9 P0.4 P0.4 SPI0_SS0 TMR0B_IOAN SPI0 Slave Select 0; Timer 0 Inverted Output Port Map B
G8 P0.5 P0.5 SPI0_MOSI TMR0B_IOBN SP0 Master Out Slave In Serial Data 0; 32-bit Timer 0 Inverted Output Upper 16 Bits Port Map B
G7 P0.6 P0.6 SPI0_MISO OWM_IO SPI0 Master In Slave Out Serial Data 1; 1-Wire Master Data I/O
H9 P0.7 P0.7 SPI0_SCK OWM_PE SPI0 Clock; 1-Wire Master Pullup Enable Output
H8 P0.8 P0.8 SPI0_SDIO2 TMR0B_IOA SPI0 Data 2 I/O; Timer 0 I/O 32 Bits or Lower 16 Bits Port Map B
J9 P0.9 P0.9 SPI0_SDIO3 TMR0B_IOB SPI0 Data 3 I/O; Timer 0 I/O Upper 16 Bits Port Map B
H7 P0.10 P0.10 I2C0_SCL SPI0_SS2 I2C0 Clock; SPI0 Slave Select 2
J8 P0.11 P0.11 I2C0_SDA SPI0_SS1 I2C0 Serial Data; SPI0 Slave Select 1
G6 P0.12 P0.12 UART1A_RX TMR1B_IOAN UART1 Receive Port Map A; Timer 1 Inverted Output Port Map B
H6 P0.13 P0.13 UART1A_TX TMR1B_IOBN UART1 Transmit Port Map A; Timer 1 Inverted Output Upper 16 Bits Port Map B
J7 P0.14 P0.14 TMR1A_IOA UART1B_CTS Timer 1 I/O 32 Bits or Lower 16 Bits Port Map A; UART1 Clear to Send Port Map B
J6 P0.15 P0.15 TMR1A_IOB UART1B_RTS Timer 1 I/O Upper 16 Bits Port Map A; UART1 Request to Send Port Map B
G5 P0.16 P0.16 I2C1_SCL PT2 I2C1 Clock; Pulse Train 2
F5 P0.17 P0.17 I2C1_SDA PT3 I2C1 Serial Data; Pulse Train 3
H5 P0.18 P0.18 PT0 OWM_IO Pulse Train 0; 1-Wire Master Data I/O
G4 P0.19 P0.19 PT1 OWM_PE Pulse Train 1; 1-Wire Master Pullup Enable Output
H4 P0.20 P0.20 SPI1_SS0 TMR1B_IOA SPI1 Slave Select 0; Timer 1 I/O 32 Bits or Lower 16 Bits Port Map B
J3 P0.21 P0.21 SPI1_MOSI TMR1B_IOB SPI1_Master Out Slave In Serial Data 0; Timer 1 I/O Upper 16 Bits Port Map B
H3 P0.22 P0.22 SPI1_MISO TMR1B_IOAN SPI1 Master In Slave Out Serial Data 1; Timer 1 Inverted Output Port Map B 
G3 P0.23 P0.23 SPI1_SCK TMR1B_IOBN SPI1 Clock; Timer 1 Inverted Output Upper 16 Bits Port Map B
J2 P0.24 P0.24 SPI1_SDIO2 TMR2B_IOA SPI1 Data 2; Timer 2 I/O 32 Bits or Lower 16 Bits Port Map B
J1 P0.25 P0.25 SPI1_SDIO3 TMR2B_IOB SPI1 Data 3; Timer 2 I/O Upper 16 Bits Port Map B
H1 P0.26 P0.26 TMR2A_IOA SPI1_SS1 Timer 2 I/O 32 Bits or Lower 16 Bits Port Map A; SPI1 Slave Select 1
H2 P0.27 P0.27 TMR2A_IOB SPI1_SS2 Timer 2 I/O Upper 16 Bits Port Map A; SPI1 Slave Select 2
G1 P0.28 P0.28 SWDIO Serial Wire Debug Data I/O
G2 P0.29 P0.29 SWCLK Serial Wire Debug Clock
F1 P0.30 P0.30 I2C2_SCL UART2B_CTS I2C2 Clock; UART2 Clear to Send Port Map B
F4 P0.31 P0.31 I2C2_SDA UART2B_RTS I2C2 Serial Data; UART2 Request to Send Port Map B
F3 P1.0 P1.0 UART2A_RX RV_TCK UART2 Receive Port Map A; 32-Bit RISC-V Test Port Clock
F2 P1.1 P1.1 UART2A_TX RV_TMS UART2 Transmit Port Map A; 32-Bit RISC-V Test Port Select
D5 P1.2 P1.2 I2S_SCK RV_TDI I2S Bit Clock; 32-Bit RISC-V Test Port Data Input
E4 P1.3 P1.3 I2S_WS RV_TDO I2S Left/Right Clock; 32-Bit RISC-V Test Port Data Output
E1 P1.4 P1.4 I2S_SDI TMR3B_IOA I2S Serial Data Input; Timer 3 I/O 32 Bits or Lower 16 Bits Port Map B
E3 P1.5 P1.5 I2S_SDO TMR3B_IOB I2S Serial Data Output; Timer 3 I/O Upper 16 Bits Port Map B
E2 P1.6 P1.6 TMR3A_IOA BLE_ANT_CTRL2 Timer 3 I/O 32 Bits or Lower 16 Bits Port Map A; Bluetooth Antenna Control Line 2
D4 P1.7 P1.7 TMR3A_IOB BLE_ANT_CTRL3 Timer 3 I/O Upper 16 Bits Port Map A; Bluetooth Antenna Control Line 3
D2 P1.8 P1.8 BLE_ANT_CTRL0 RXEV0 Bluetooth Antenna Control Line 0; CM4 Rx Event Input
D3 P1.9 P1.9 BLE_ANT_CTRL1 TXEV0 Bluetooth Antenna Control Line 1; CM4 Tx Event Output
C4 P2.0 P2.0 AIN0/AIN0N Analog-to-Digital Converter Input 0/Comparator 0 Negative Input
C5 P2.1 P2.1 AIN1/AIN0P Analog-to-Digital Converter Input 1/Comparator 0 Positive Input
D8 P2.2 P2.2 AIN2/AIN1N Analog-to-Digital Converter Input 2/Comparator 1 Negative Input
E8 P2.3 P2.3 AIN3/AIN1P Analog-to-Digital Converter Input 3/Comparator 1 Positive Input
C7 P2.4 P2.4 AIN4/AIN2N LPTMR0B_IOA Analog-to-Digital Converter Input 4/Comparator 2 Negative Input; Low-Power Timer 0 I/O Port Map B
D7 P2.5 P2.5 AIN5/AIN2P LPTMR1B_IOA Analog-to-Digital Converter Input 5/Comparator 2 Positive Input; Low-Power Timer 1 I/O Port Map B
C6 P2.6 P2.6 LPTMR0_CLK/AIN6/AIN3N LPUARTB_RX Low-Power Timer 0 External Clock Input/Analog-to-Digital Converter Input 6/Comparator 3 Negative Input; Low-Power UART 0 Receive Port Map B
D6 P2.7 P2.7 LPTMR1_CLK/AIN7/AIN3P LPUARTB_TX Low-Power Timer 1 External Clock Input/Analog-to-Digital Converter Input 7/Comparator 3 Positive Input; Low-Power UART Transmit Port Map B
E5 P3.0 P3.0 PDOWN WAKEUP Power-Down Output; Wakeup Input. This device pin can only be powered by VDDIOH.
E6 P3.1 P3.1 SQWOUT WAKEUP Square-Wave Output; Wakeup Input. This device pin can only be powered by VDDIOH.
ANTENNA OUTPUT
A1 ANT Antenna for Bluetooth Radio. Attach the single-ended, unbalanced Bluetooth radio antenna.
Pin Configuration 60 WLP
PIN NAME FUNCTION MODE FUNCTION
Primary Signal (Default) Alternate Function 1 Alternate Function 2
Pin Descriptions – 60 WLP
POWER (See the Applications Information section for bypass capacitor recommendations.)
F8, H4 VREGI Battery Power Supply for the SIMO Switch-Mode Power Supply (SMPS). Bypass device pin H4 with 2 x 47μF capacitors placed as close as possible to the device pin H4 and VSSPWR pins for applications using a coin cell as the battery. See Bypass Capacitors for more information. If power to the device is cycled, the voltage applied to this device pin must reach VREGI (rising).
H3 BLE_LDO_IN Bluetooth LDO Input. Bypass BLE_LDO_IN with a 100nF capacitor to VSS placed as close as possible to the BLE_LDO_IN device pin.
F5 VDDA 1.8V Analog Power Supply
E7 VCOREA Digital Core Supply Voltage A
E8 VCOREB Digital Core Supply Voltage B
F2 VRXOUT Radio Receiver Supply Voltage Output. Bypass this pin to VSS_RX with a 1.0μF capacitor placed as close as possible to the package.
G2 VTXOUT Radio Transmitter Supply Voltage Output. Bypass this pin to VSS_TX with a 1.0μF capacitor placed as close as possible to the package.
F7 VBST Boosted Supply Voltage for the Gate Drive of High-Side Switches. Bypass VBST to LXB with a 3.3nF capacitor.
G6 VREGO_A Buck Converter A Voltage Output. Bypass VREGO_A with a 22μF capacitor to VSS placed as close as possible to the VREGO_A device pin. This capacitor should be placed on the PCB trace between the VREGO_A device pin and the VDDA device pin.
H6 VREGO_B Buck Converter B Voltage Output. Bypass VREGO_B with a 22μF capacitor to VSS placed as close as possible to the VREGO_B device pin.This capacitor should be placed on the PCB trace between the VREGO_B device pin and the closest VCOREB device pin.
H5 VREGO_C Buck Converter C Voltage Output. Bypass VREGO_C with a 22μF capacitor to VSS placed as close as possible to the VREGO_C device pin. This capacitor should be placed on the PCB trace between the VREGO_C device pin and the closest VCOREA device pin.
G5 VREGO_D Buck Converter D Voltage Output. Bypass VREGO_D with a 22μF capacitor to VSS placed as close as possible to the VREGO_D device pin. This capacitor should be placed on the PCB trace between the VREGO_D device pin and the BLE_LDO_IN device pin.
D1 VDDIO GPIO Supply Voltage. Bypass this pin to VSS with a 1.0μF capacitor placed as close as possible to the package.
D2 VDDIOH GPIO Supply Voltage, High. VDDIOH ≥ VDDIO. Bypass this pin to VSS with a 1.0μF capacitor placed as close as possible to the package.
D8 VSS Digital Ground
F4 VSSA Analog Ground
G7 VSSPWR Ground for the SIMO SMPS. This device pin is the return path for VREGI device pins C6 and C9.
F1 VSS_RX Bluetooth Receiver Ground
G1 VSS_TX Bluetooth Transmitter Ground
G8 LXA Switching Inductor Input A. Connect a 2.2μH inductor between LXA and LXB.
H7 LXB Switching Inductor Input B. Connect a 2.2μH inductor between LXA and LXB.
RESET AND CONTROL
B8 RSTN Active-Low, External System Reset Input. The device remains in reset while this pin is in its active state. When the pin transitions to its inactive state, the device performs a POR (resetting all logic on all supplies except for real-time clock circuitry) and begins execution.
This pin has an internal pullup to the VDDIOH supply.
CLOCK
G3 32KOUT 32kHz Crystal Oscillator Output
G4 32KIN 32kHz Crystal Oscillator Input. Connect a 32kHz crystal between 32KIN and 32KOUT for RTC operation. Optionally, this pin can be configured as the input for an external CMOS-level clock source.
E1 HFXOUT 32MHz Crystal Oscillator Output
E2 HFXIN 32MHz Crystal Oscillator Input. Connect a 32MHz crystal between HFXIN and HFXOUT for Bluetooth operation. Optionally, this pin can be configured as the input for an external CMOS-level clock source.
GPIO AND ALTERNATE FUNCTION (See the Applications Information section for GPIO and Alternate Function Matrices.)
C8 P0.2 P0.2 TMR0A_IOA UART0B_CTS Timer 0 I/O 32 Bits or Lower 16 Bits Port Map A; UART0 Clear to Send Port Map B
D7 P0.3 P0.3 EXT_CLK/TMR0A_IOB UART0B_RTS External Clock for Use as SYS_OSC/Timer 0 I/O Upper 16 Bits Port Map A; UART0 Request to Send Port Map B
C7 P0.4 P0.4 SPI0_SS0 TMR0B_IOAN SPI0 Slave Select 0; Timer 0 Inverted Output Port Map B
B7 P0.5 P0.5 SPI0_MOSI TMR0B_IOBN SP0 Master Out Slave In Serial Data 0; 32-Bit Timer 0 Inverted Output Upper 16 Bits Port Map B
A7 P0.6 P0.6 SPI0_MISO OWM_IO SPI0 Master In Slave Out Serial Data 1; 1-Wire Master Data I/O
D6 P0.7 P0.7 SPI0_SCK OWM_PE SPI0 Clock; 1-Wire Master Pullup Enable Output
C6 P0.8 P0.8 SPI0_SDIO2 TMR0B_IOA SPI0 Data 2 I/O; Timer 0 I/O 32 Bits or Lower 16 Bits Port Map B
B6 P0.9 P0.9 SPI0_SDIO3 TMR0B_IOB SPI0 Data 3 I/O; Timer 0 I/O Upper 16 Bits Port Map B
A6 P0.10 P0.10 I2C0_SCL SPI0_SS2 I2C0 Clock; SPI0 Slave Select 2
E5 P0.11 P0.11 I2C0_SDA SPI0_SS1 I2C0 Serial Data; SPI0 Slave Select 1
D5 P0.12 P0.12 UART1A_RX TMR1B_IOAN UART1 Receive Port Map A; Timer 1 Inverted Output Port Map B
C5 P0.13 P0.13 UART1A_TX TMR1B_IOBN UART1 Transmit Port Map A; Timer 1 Inverted Output Upper 16 Bits Port Map B
A5 P0.14 P0.14 TMR1A_IOA UART1B_CTS Timer 1 I/O 32 Bits or Lower 16 Bits Port Map A; UART1 Clear to Send Port Map B
B5 P0.15 P0.15 TMR1A_IOB UART1B_RTS Timer 1 I/O Upper 16 Bits Port Map A; UART1 Request to Send Port Map B
D4 P0.18 P0.18 PT0 OWM_IO Pulse Train 0; 1-Wire Master Data I/O
A4 P0.19 P0.19 PT1 OWM_PE Pulse Train 1; 1-Wire Master Pullup Enable Output
B4 P0.26 P0.26 TMR2A_IOA SPI1_SS1 Timer 2 I/O 32 Bits or Lower 16 Bits Port Map A; SPI1 Slave Select 1
C4 P0.27 P0.27 TMR2A_IOB SPI1_SS2 Timer 2 I/O Upper 16 Bits Port Map A; SPI1 Slave Select 2
A2 P0.28 P0.28 SWDIO Serial Wire Debug Data I/O
A3 P0.29 P0.29 SWCLK Serial Wire Debug Clock
B3 P1.0 P1.0 UART2A_RX RV_TCK UART2 Receive Port Map A; 32-Bit RISC-V Test Port Clock
C3 P1.1 P1.1 UART2A_TX RV_TMS UART2 Transmit Port Map A; 32-Bit RISC-V Test Port Select
B2 P1.2 P1.2 I2S_SCK RV_TDI I2S Bit Clock; 32-Bit RISC-V Test Port Data Input
B1 P1.3 P1.3 I2S_WS RV_TDO I2S Left/Right Clock; 32-Bit RISC-V Test Port Data Output
E4 P1.4 P1.4 I2S_SDI TMR3B_IOA I2S Serial Data Input; Timer 3 I/O 32 Bits or Lower 16 Bits Port Map B
D3 P1.5 P1.5 I2S_SDO TMR3B_IOB I2S Serial Data Output; Timer 3 I/O Upper 16 Bits Port Map B
C2 P1.6 P1.6 TMR3A_IOA BLE_ANT_CTRL2 Timer 3 I/O 32 Bits or Lower 16 Bits Port Map A; Bluetooth Antenna Control Line 2
C1 P1.7 P1.7 TMR3A_IOB BLE_ANT_CTRL3 Timer 3 I/O Upper 16 Bits Port Map A; Bluetooth Antenna Control Line 3
F3 P1.8 P1.8 BLE_ANT_CTRL0 RXEV0 Bluetooth Antenna Control Line 0; CM4 Rx Event Input
E3 P1.9 P1.9 BLE_ANT_CTRL1 TXEV0 Bluetooth Antenna Control Line 1; CM4 Tx Event Output
E6 P3.0 P3.0 PDOWN WAKEUP Power-Down Output; Wakeup Input. This device pin can only be powered by VDDIOH.
F6 P3.1 P3.1 SQWOUT WAKEUP Square-Wave Output; Wakeup Input. This device pin can only be powered by VDDIOH.
ANTENNA OUTPUT
H2 ANT Antenna for Bluetooth Radio. Attach the single-ended, unbalanced Bluetooth radio antenna.