Overview

General Description

The MAX32655 microcontroller (MCU) is an advanced system-on-chip (SoC) featuring an Arm® Cortex®-M4F CPU for efficient computation of complex functions and algorithms that is qualified to operate at a temperature range of -40°C to +105°C. The SoC integrates power regulation and management with a single inductor multiple-output (SIMO) buck regulator system. On board is the latest generation Bluetooth® 5.2 Low Energy (LE) radio, supporting LE Audio, angle of arrival (AoA), and angle of departure (AoD) for direction finding, long-range (coded), and high-throughput modes.

The device offers large onboard memory with 512KB flash and 128KB SRAM, with optional error correction coding on one 32KB SRAM bank. This 32KB bank can be optionally retained in BACKUP mode. An 8KB user OTP area is available, of which 8 bytes are retained, even during POWER DOWN mode.

Many high-speed interfaces are supported on the device, including multiple SPI, UART, and I2C serial interfaces, plus one I2S port for connecting to an audio codec. An eight-input, 10-bit ADC is available to monitor analog input from external analog sources.

The MAX32655 is available in a  81 CTBGA (8mm x 8mm, 0.8mm pitch) and a 60 WLP (3.13mm x 3.25mm, 0.35mm pitch).

Simplified Block Diagram
Benefits and Features
  • Ultra-Low-Power Wireless Microcontroller
    • Internal 100MHz Oscillator
    • Flexible Low-Power Modes with 7.3728MHz System Clock Option
    • 512KB Flash and 128KB SRAM
      • Optional ECC on One 32KB SRAM Bank
    • 16KB Instruction Cache
  • Bluetooth 5.2 LE Radio
    • Dedicated, Ultra-Low-Power, 32-Bit RISC-V Coprocessor to Offload Timing-Critical Bluetooth Processing
    • Fully Open-Source Bluetooth 5.2 Stack Available
    • Supports AoA, AoD, LE Audio, and Mesh
    • High-Throughput (2Mbps) Mode
    • Long-Range (125kbps and 500kbps) Modes
    • Rx Sensitivity: -97.5dBm; Tx Power: +4.5dBm
    • Single-Ended Antenna Connection (50Ω)
  • Power Management Maximizes Battery Life
    • 2.0V to 3.6V Supply Voltage Range
    • Integrated SIMO Power Regulator
    • Dynamic Voltage Scaling (DVS)
    • 23.8μA/MHz Active Current at 3.0V
    • 4.4μA at 3.0V Retention Current for 32KB
    • Selectable SRAM Retention + RTC in Low-Power Modes
  • Multiple Peripherals for System Control
    • Up to Two High-Speed SPI Master/Slave
    • Up to Three High-Speed I2C Master/Slave (3.4Mbps)
    • Up to Four UART, One I2S Master/Slave
    • Up to 8-Input, 10-Bit Sigma-Delta ADC 7.8ksps
    • Up to Four Micro-Power Comparators
    • Timers: Up to Four 32-Bit, Two LP, Two Watchdog Timers
    • 1-Wire® Master
    • Up to Four Pulse Train (PWM) Engines
    • RTC with Wake-Up Timer
    • Up to 52 GPIOs
  • Security and Integrity​
    • Available Secure Boot
    • TRNG Seed Generator
    • AES 128/192/256 Hardware Acceleration Engine
Applications
  • Asset Tracking
  • Fitness/Health and Medical Wearables
  • Hearables
  • Industrial Sensors
  • Wireless Computer Peripherals and I/O Devices


1-Wire is a registered trademark of Maxim Integrated Products, Inc.

Arm, Cordio, and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

Bluetooth is a trademark of Bluetooth SIG, Inc.


19-100883; Rev 2; 11/21