Ordering Information

Ordering Information
PART UART SPI
QUAD
w/ 3
CHIP
SELECTS
I²C PULSE TRAINS EXTERNAL ADC INPUTS COMPARATORS LOW- POWER UART   PIN-PACKAGE
MAX32655GXG+ 4 2 3 4 8 4 2 81 CTBGA
8mm x 8mm
0.8mm pitch
MAX32655GXG+T 4 2 3 4 8 4 2 81 CTBGA
8mm x 8mm
0.8mm pitch
MAX32655GWY+ 2 1 1 2 0 0 0 60 WLP
3.13mm x 3.25mm
0.35mm pitch
MAX32655GWY+T 2 1 1 2 0 0 0 60 WLP
3.13mm x 3.25mm
0.35mm pitch

T = Tape and reel.