Features
Benefits and Features
- 1-Wire Interface Requires Only One Port Pin for Communication
- Unique 64-bit Serial Code Stored in an On-Board ROM
- External Resistor Selects Address for Location Identification
- Can Be Powered from Data Line
- Power Supply Range Is 1.6V to 3.6V (External Power), 2.3V to 3.6V (Parasite Power)
- Measures Temperatures from -45°C to +145°C
- Better than ±1°C Accuracy from 0°C to +70°C
- Better than ±1.75°C Accuracy from -45°C to +145°C
- Alarm Output for Detection of Temperature Faults
- Temperature Resolution is Selectable from 8 to 12 Bits
- Converts Temperature to 10-Bit Digital Word in 80ms (max)
- User-Definable Alarm Settings
- 4kV HBM ESD Protection
- Available in a 6-Bump WLP