Package Code | N61A1+1 |
Outline Number | 21-100395 |
Land Pattern Number | N/A |
Thermal Resistance, Four-Layer Board: | |
Junction to Ambient (θJA) | 95.15°C/W |
Junction to Case (θJC) | N/A |
data-opMAX31825ANT%2B
data-opMAX31825ANT%2BT
Data In/OutExternal Parasite Power Capacitor and VDD Input. Connect a 3.3nF capacitor between this pin and GND for parasite power operation. Connect power supply voltage to this pin when powering from an external VDD source.GroundAddress Selection Input. Connect to GND or VDD (DQ in parasite mode) to select the location address.Address Selection Input. Connect a resistor to GND to select the location address.Alarm output. Open-drain. Note that the ALARM output generates alarm signals only in external power mode.