PARAMETER | SYMBOL | CONDITIONS | MIN | TYP | MAX | UNITS | |
---|---|---|---|---|---|---|---|
Temperature Measurement Error | -45°C to +145°C, 6-sigma | -1.75 | ±0.3 | +1.75 | °C | ||
0°C to +70°C, 6-sigma | -1 | +1 | |||||
Conversion Time | 10-bit (0.25°C) resolution | 35 | 80 | ms | |||
Temperature Resolution | 12 bits (Configuration bits D6:D5 = 11) | 0.0625 | °C | ||||
10 bits (Configuration bits D6:D5 = 10) | 0.25 | ||||||
9 bits (Configuration bits D6:D5 = 01) | 0.5 | ||||||
8 bits (Configuration bits D6:D5 = 00) | 1.0 | ||||||
LOGIC DC CHARACTERISTICS | |||||||
Input Logic High Voltage | VIH | Local Power | VDD = 3.3V, VDD = 1.6V |
VDD x 0.7, VDD x 0.8 |
3.6 | V | |
VIH | Parasite Power | VDD = 3.3V, VDD = 2.3V |
VDD x 0.7,
VDD x 0.8 |
3.6 | V | ||
Input Logic Low Voltage | VIL | -0.5 | VDD x 0.2 | V | |||
Input High Leakage Current | Local Power, Excludes DQ | 1 | µA | ||||
Input Low Leakage Current | IIL | VIN = 0V | -1 | ±0.005 | +1 | µA | |
Input Capacitance | CIN | 5 | pF | ||||
Output High Leakage Current | VOUT = VDD | ±0.005 | 1 | µA | |||
Sink Current | IL | VI/O = 0.4V | VCC < 2.3V | 2.5 | mA | ||
VCC > 2.3V | 4 | ||||||
AC ELECTRICAL CHARACTERISTICS | |||||||
POR Time | tPOR | Local or Parasite Power | 3 | 8 | ms | ||
Time to Strong Pullup On | tSPON | Start Convert T command | 10 | µs | |||
Time Slot | tSLOT | 60 | 120 | µs | |||
Recovery Time | TREC | 10nF bypass capacitor from VCC to GND | 4 | µs | |||
Write-Zero Low Time | tLOW0 | 60 | 120 | µs | |||
Write-One Low Time | tLOW1 | 4 | 15 | µs | |||
Read Data Valid | tRDV | 15 | µs | ||||
Reset Time High | tRSTH | 480 | µs | ||||
Reset Time Low | tRSTL | 480 | µs | ||||
Presence Detect High | tPDH | 15 | 60 | µs | |||
Presence Detect Low | tPDL | 60 | 240 | µs | |||
DQ Capacitance | CDQ | Note 1 | 25 | pF | |||
Address Input Capacitance | CADD | Note 1 | 2 | pF | |||
Time to Read Address Selection Resistor | C ≤ 2pF | 2 | ms | ||||
POWER SUPPLY | |||||||
Operating Supply Voltage Range | 1.6 | 3.6 | V | ||||
Pullup Supply Voltage | VPU | Parasite Power | 2.3 | 3.6 | V | ||
Local Power | 1.6 | VDD | |||||
Conversion Power Supply Current | Active temperature conversions, DQ high | 80 | 150 | µA | |||
Average Power Supply Current | DQ high | 0.25 conversions/s, 10-bit (0.25°C) resolution. | 5 | 15 | µA | ||
4 conversions/s, 10-bit (0.25°C) resolution. | 9.8 | 24 | |||||
Standby Supply Current | In Standby, Parasite power, DQ = high TA < +85ºC | 2.5 | 6 | µA | |||
In Standby, Parasite Power, DQ = high TA < +125ºC | 2.5 | 12 | μA |
Note 1: | Specifications are guaranteed by bench characterization and not automated test equipment (ATE) characterization. |