Features

Benefits and Features
  • Automotive Ready: AEC-Q100 Qualified
  • Flexible ConfigurationĀ 
    • Up to 12 Switches in Series for Single String
    • Two Sub Strings of Six Series Switches per String
  • Robust Serial Interface
    • Multidrop UART Communication Interface
    • Up to 16 Addressable Devices
    • Compatible with CAN Physical Layer (MAX25608B)
  • Optimal PWM Dimming Arrangement Provides Excellent Dimming Performance
    • Programmable 12-Bit PWM Dimming
    • Fade Transition Between PWM Dimming States
    • Internal or External Clock for PWM Dimming
    • Programmable Slew Rate for EMI Control
  • Protection Features and Package Improve Reliability
    • Open-LED Protection
    • NTC Temperature Monitor
    • Programmable Open- and Short-LED Threshold
    • Open and Shorted-LED Fault Reporting
    • Thermally Enhanced, 28-Pin TSSOP-EP