1 |
RADDR |
Device ID Resistor. Connect a resistor value from RADDR to GND to set the UART Device ID. |
2 |
RGRADE |
LED Binning Resistor Connection. Connect a LED binning resistor from this pin to GND. |
3, 26 |
RX |
UART Receive Input. If the driver to this pin is CMOS output, no pull-up resistor is needed. If the driver to this pin is open drain, add a 1.5kΩ pull-up resistor. |
4, 25 |
TX |
UART Transmit Output. Add a 1.5kΩ pull-up resistor. |
5 |
CLKIN |
CLK Input. Can be optionally used to sync the device with an external digital clock signal. |
6 |
RTEMP |
NTC Divider ADC Input. Connect to NTC resistor divider to enable remote temperature sensing. |
7 |
VDD |
LDO Output. Nominal voltage is 1.8V. Connect a bypass capacitor between VDD and GND. |
8 |
DR12 |
Drain of Internal Switch 12. Add a 0.1μF capacitor from DR12 to GND. |
9 |
DR11 |
Drain of Internal Switch 11. |
10 |
DR10 |
Drain of Internal Switch 10. |
11 |
DR9 |
Drain of Internal Switch 9. |
12 |
DR8 |
Drain of Internal Switch 8. |
13 |
DR7 |
Drain of Internal Switch 7. |
14 |
SRC7 |
Source of Internal Switch 7. |
15 |
DR6 |
Drain of Internal Switch 6. For two-string applications, connect a 0.1μF ceramic capacitor from DR6 to GND. |
16 |
DR5 |
Drain of Internal Switch 5. |
17 |
DR4 |
Drain of Internal Switch 4. |
18 |
DR3 |
Drain of Internal Switch 3. |
19 |
DR2 |
Drain of Internal Switch 2. |
20 |
DR1 |
Drain of Internal Switch 1. |
21 |
SRC1 |
Source of Internal Switch 1. |
22 |
CPP |
Charge Pump Capacitor Positive Connection. Connect a 0.1µF ceramic capacitor from CPP to CPN. |
23 |
CPN |
Charge Pump Capacitor Negative Connection. Connect a 0.1µF from CPP to CPN. |
24 |
CLKOUT |
After startup, can be optionally configured with UART to drive a clock signal to other devices, or act as a pass-through for the CLKIN input. |
27 |
FLT |
Open-Drain Fault Indicator. Goes low when a fault condition is present. |
28 |
IN |
Connect external bypass capacitor to GND. |
— |
EP/GND |
Exposed Pad Ground Connection. Connect this pad to a contiguous ground plane. |