PART NUMBER | TEMP RANGE | UART COMMUNICATION | SPREAD SPECTRUM | PIN-PACKAGE |
MAX25608AUI/V+ | -40°C to +125°C | Full duplex | Enabled | 28 TSSOP-EP* |
MAX25608BAUI/V+ | -40°C to +125°C | Half duplex | Disabled | 28 TSSOP-EP* |
MAX25608CAUI/V+ | -40°C to +125°C | Full duplex | Disabled | 28 TSSOP-EP* |
+Denotes a lead(Pb)-free/RoHS-compliant package.
/V Denotes an automotive-qualified part.
*EP = Exposed pad.