SUPPLY VOLTAGES
|
Supply Voltage
|
VIN
|
Operating voltage range
|
4.0
|
|
60
|
V
|
Input Current
|
IIN
|
VIN = 5V
|
|
4.2
|
6
|
mA
|
Input POR Threshold
|
VIN-POR
|
VIN rising
|
3.6
|
|
3.9
|
V
|
Charge Pump DRAINn Input Current
|
IINQP
|
|
|
|
6
|
mA
|
Charge-Pump Operating Voltage
|
VCPP
|
|
|
|
65
|
V
|
VDD_UVLO Rising Threshold
|
UVLO_R_TH
|
|
1.61
|
|
1.69
|
V
|
VDD_UVLO Falling Threshold
|
UVLO_F_TH
|
|
1.54
|
|
1.63
|
V
|
LED DIMMING
|
Internal Oscillator Frequency
|
fOSC
|
Used for charge pump and PWM dimming of LEDs
|
|
16.384
|
|
MHz
|
LED PWM Dimming Frequency Range
|
fDIM
|
|
100
|
|
2000
|
Hz
|
LED SWITCHES
|
Single-Switch On-Resistance
|
RDSON
|
|
|
0.060
|
|
Ω
|
On-Resistance with Series Switches 6–1 on
|
|
|
|
0.36
|
0.75
|
Ω
|
On-Resistance with Series Switches 12–7 on
|
|
|
|
0.36
|
0.75
|
Ω
|
LED Slew-Rate Setting 0
|
SR_LED_0
|
0 to 6V step, 10% to 90% rise/fall time, LED_SLEW[2:0] = 0x0
|
|
160
|
|
μs
|
LED Slew-Rate Setting 1
|
SR_LED_1
|
0 to 6V step, 10% to 90% rise/fall time, LED_SLEW[2:0] = 0x1
|
|
81
|
|
μs
|
LED Slew-Rate Setting 2
|
SR_LED_2
|
0 to 6V step, 10% to 90% rise/fall time, LED_SLEW[2:0] = 0x2
|
|
48
|
|
μs
|
LED Slew-Rate Setting 3
|
SR_LED_3
|
0 to 6V step, 10% to 90% rise/fall time, LED_SLEW[2:0] = 0x3
|
|
26
|
|
μs
|
LED Slew-Rate Setting 4
|
SR_LED_4
|
0 to 6V step, 10% to 90% rise/fall time, LED_SLEW[2:0] = 0x4
|
|
17
|
|
μs
|
LED Slew-Rate Setting 5
|
SR_LED_5
|
0 to 6V step, 10% to 90% rise/fall time, LED_SLEW[2:0] = 0x5
|
|
10
|
|
μs
|
LED Slew-Rate Setting 6
|
SR_LED_6
|
0 to 6V step, 10% to 90% rise/fall time, LED_SLEW[2:0] = 0x6
|
|
5.0
|
|
μs
|
Thermal Warning Threshold
|
TH_WARN
|
Rising temperature
|
|
140
|
|
°C
|
Thermal Warning Hysteresis
|
|
|
|
15
|
|
°C
|
Thermal Shutdown Hysteresis
|
HYS_SHDN
|
|
|
15
|
|
°C
|
Charge-Pump Output Voltage
|
VO
|
VCPP - VCPN, ICPP = 350μA
|
3.7
|
|
6.0
|
V
|
Charge-Pump Power-Good Threshold
|
VCPP_OK
|
Rising threshold
|
|
4.0
|
|
V
|
UART Write Bit Rate
|
FUART
|
MAX25608/MAX25608B/MAX25608C
|
10
|
|
950
|
kbps
|