Features
Benefits and Features
- Synchronous DC-DC Converter with Integrated FETs
- 3.5μA Quiescent Current when in Standby Mode
- Small Solution Size Saves Space
- 2.1MHz Frequency
- Fixed 5V/3.3V Output Voltage Options Available
- Fixed 2.5ms Internal Soft-Start
- Fixed Output Voltage with ±2% Output Accuracy
- Adjustable Voltage Output 3V to 10V Available (MAX25231ATCD)
- Innovative Current-Mode-Control Architecture Minimizes Total Board Space and BOM Count
- PGOOD Output and High-Voltage EN Input Simplify Power Sequencing
- Protection Features and Operating Range Ideal for Automotive Applications
- 3.5V to 36V Operating VIN Range
- 40V Load-Dump Protection
- 99% Duty-Cycle Operation with Low Dropout
- -40°C to +125°C Automotive Temperature Range
- AEC-Q100 Qualified