Pin Specifications

Pin Configuration MAX25231
PIN NAME FUNCTION
Pin Description
1 SPS Spread-Spectrum Enable. Connect logic-high to enable spread spectrum of internal oscillator or logic-low to disable spread spectrum. This pin has a 1MΩ internal pulldown.
2 EN High-Voltage-Compatible Enable Input. If this pin is low, the part is off.
3 BST Bootstrap Pin for HS Driver. It is recommended to use 0.1μF from BST to LX.
4 SUP Supply Input. Connect a 4.7μF ceramic capacitor from SUP to PGND.
5 LX Buck Switching Node. High impedance when part is off. Connect a 4.7μH inductor between LX and OUT.
6 PGND Power Ground. Ground return path for all high-current/high-frequency noisy signals.
7 AGND Analog Ground. Ground return path for all ‘quiet’ signals.
8 FB Feedback Pin. Connect a resistor-divider from OUT to FB to ground for external adjustment of the output voltage (MAX25231ATCD only). Connect to bias for internal fixed voltage configurations.
9 OUT Buck Regulator Output-Voltage-Sense Input. Bypass OUT to PGND with 22μF ceramic capacitor.
10 BIAS 5V Internal BIAS Supply. Connect a 1μF (min) ceramic capacitor to AGND.
11 SYNC Sync Input. If connected to ground or open, skip-mode operation is enabled under light loads; if connected to BIAS, forced-PWM mode is enabled. This pin has a 1MΩ internal pulldown.
12 PGOOD Open-Drain Reset Output. External pullup required.
- EP Exposed Pad. EP must be connected to ground plane on PCB, but is not a current-carrying path and is only needed for thermal transfer.