Ordering Information

Ordering Information
PART TEMP RANGE PIN-PACKAGE DESCRIPTION IOUT
MAX25231ATCA/V+ -40°C to +125°C TD1233+2C Fixed 5V output 1.2A
MAX25231ATCB/V+ -40°C to +125°C TD1233+2C Fixed 3.3V output 1.2A
MAX25231ATCD/V+ -40°C to +125°C TD1233+2C Adjustable output voltage between 3V to 10V 1.2A

Note: All parts are OTP versions, no metal mask differences.

/V denotes an automotive qualified part.

+Denotes a lead(Pb)-free/RoHS-compliant package.

Y = Side-wettable package.

* Future product—contact factory for availability