PART NUMBER | TEMP RANGE | PIN-PACKAGE | FEATURES |
---|---|---|---|
MAX25222ATJ/V+ | -40°C to +125°C | 32 TQFN-EP | ASIL device with VCOM buffer |
MAX25222ATJ/VY+* | -40°C to +125°C | 32 SWTQFN-EP | ASIL device with VCOM buffer |
MAX25222CATJ/V+ | -40°C to +125°C | 32 TQFN-EP | ASIL device with VCOM buffer |
+ Denotes a lead(Pb)-free/RoHS-compliant package.
/V denotes an automotive qualified part.
Y = Side-wettable package.
T Denotes tape-and-reel.
*Future product—contact factory for availability.