Electrical Characteristics

PARAMETER SYMBOL CONDITIONS MIN TYP MAX UNITS
Electrical Characteristics

(VIN = 3.3V, VINN = 3.3V, Limits are 100% guaranteed between TA = -40°C and TA = +125°C.)

INPUT SUPPLY
IN Voltage Range 2.65 5.5 V
IN UVLO Threshold IN_UVLO_R Rising 2.4 2.5 2.57 V
IN UVLO Hysteresis IN_UVLO_HYS 100 mV
IN Shutdown Current IIN_SHDN EN = GND, VIN = 3.3V, TA = +25°C 7 12 µA
IN Quiescent Current IIN_Q VEN = VIN = 3.3V, no switching. 1.5 2.5 mA
V18 REGULATOR
V18 Output Voltage 1.72 1.8 1.88 V
V18 Current Limit 60 mA
V18 Undervoltage Lockout V18 rising 1.6 1.65 1.7 V
V18 Undervoltage Hysteresis 150 mV
V18OOR Diagnostic Levels -8 +8 %
OSCILLATOR
Operating Frequency fBOOSTH fSW bit = 0, dither disabled. Switching frequency for boost, inverter, and charge pumps. 1950 2100 2250 kHz
fBOOSTL fSW bit = 1, dither disabled. Switching frequency for boost, inverter, and charge pumps. 385 420 455
Frequency Dither fBOOSTD ±6 %
BOOST REGULATOR
HVINP Output Voltage Range VHVINP VIN + 1 10.5 V
AVDD Output Voltage Range 4.2 10.5 V
AVDD Adjustment Step Size 0.1 V
AVDD Output Regulation VAVDD avdd[5:0] = 0x1A, full load current and input voltage range 6.664 6.8 6.936 V
Oscillator Maximum Duty Cycle 420kHz switching frequency 87 88.5 90 %
2.1MHz switching frequency 84 87 90
Low-Side Switch On-Resistance LXP_RON_LS ILXP = 0.1A 0.1 0.2 Ω
Synchronous Rectifier On-Resistance 0.1 0.2 Ω
Synchronous Rectifier Zero-Crossing Threshold ZX_TH 70 mA
LXP Leakage Current LXP_L_LEAK VEN = 0V, VLXP = 10.5V 20 µA
LXP Current Limit ILIMPH Duty cycle = 50% 1.7 2 2.3 A
Soft-Start Period tBOOST_SS Current-limit ramp 5 ms
INVERTING REGULATOR
Oscillator Maximum Duty Cycle 2.1MHz switching frequency 92 95 %
INV_MAXDC 420kHz switching frequency 88 90
VAVDD + VNAVDD Regulation Voltage VNAVDD_AVDD_REG VINN = 2.65V to 5.5V, VAVDD = 6.8V, 1mA < INAVDD < 200mA, IAVDD = same load as NAVDD -34 0 34 mV
LXN On-Resistance LXN_RON INN to LXN, ILXN = 0.1A 0.25 0.5 Ω
LXN Leakage Current LXN_LEAK VIN = 3.6V, VLXN = VNAVDD = -6.8V, TA = +25°C 20 µA
LXN Current Limit ILIMNH Duty cycle = 80% 1.55 1.9 2.25 A
Soft-Start Period tINV_SS Current-limit ramp 5 ms
NAVDD Discharge Resistance 2 kΩ
POSITIVE CHARGE-PUMP REGULATOR
VGON Threshold for Charge-Pump Switching Enable VHVINP-0.8 V
FC1-, FC2- Switches Current Limit, High-Side 90 120 mA
FC1-, FC2- Switches Current Limit, Low-Side 72 100 mA
FC1-, FC2- to CPGND On-Resistance 4 6.5 Ω
FC1-, FC2- to HVINP On-Resistance 6 10.5 Ω
FC2+ to PGVDD, FC1+ to FC2+ and VGON to FC1+ Switches On-Resistance 2.5 4.5 Ω
VGON Voltage Range, I2C Mode 7.6 20.2 V
VGON Adjustment Step Size, I2C Mode 0.2 V
VGON Output Voltage VVGON vgon[5:0] = 0x16, full load current and VHVINP > 5V, charge-pump tripler 11.7 12 12.3 V
VGON Discharge Resistance 2.2 3 3.8 kΩ
NEGATIVE CHARGE-PUMP REGULATOR
DN Current Limit 75 100 mA
VGOFF Voltage Range, I2C Mode -18.2 -5.6 V
VGOFF Adjustment Step Size, I2C Mode 0.2 V
VGOFF Output-Voltage Accuracy vgoff[5:0] = 0x16, full load current and input voltage range, 420kHz operation. -10.3 -10 -9.7 V
DN On-Resistance, High-Side 6 10 Ω
DN On-Resistance, Low-Side IDN = -10mA 3.5 6.5
VGOFF Discharge Current 1.5 mA
SEQUENCE SWITCHES
AVDD ON Resistance RONAVDD Between HVINP and AVDD, IAVDD = 200mA 0.5 1
AVDD Current Limit ILIMPOS 300 600 mA
AVDD Discharge Resistance 1.2 kΩ
PGVDD On-Resistance (HVINP-PGVDD), IPGVDD = 3mA 6 9 Ω
PGVDD Current Limit Expires when PGVDD charging is completed 80 100 mA
FAULT PROTECTION
Fault Timeout tfault[1:0] = 10 60 ms
Fault Retry Time tretry[1:0] = 10 or 11 1.9 s
FLTB Output Frequency Stand-alone mode only 0.88 1 1.12 kHz
FLTB Output Duty Cycle, VGON or VGOFF Fault Stand-alone mode only 75 %
FLTB Output Duty Cycle with AVDD, NAVDD, or HVINP Fault Stand-alone mode only 50 %
FLTB Output Duty Cycle, VCOM Fault Stand-alone mode only 25 %
AVDD Undervoltage Fault Threshold Relative measurement between HVINP and AVDD 80 85 90 %
HVINP Overvoltage Fault Threshold Of set value 110 115 120 %
AVDD Short-Circuit Fault Threshold Relative measurement between HVINP and AVDD 35 40 45 %
NAVDD Undervoltage Fault Threshold Measured with respect to AVDD 80 85 90 %
NAVDD Overvoltage Fault Threshold 110 115 120 %
NAVDD Short-Circuit Fault Threshold Measured with respect to AVDD 35 40 45 %
VGON Undervoltage Fault Threshold Of set value 80 85 90 %
VGON Overvoltage Fault Threshold Of set value 110 115 120 %
VGON Short-Circuit Fault Threshold VGON Falling, MAX25222ATJ only VHVINP-1.1 V
VGOFF Undervoltage Fault Threshold Of set value 80 85 90 %
VGOFF Overvoltage Fault Threshold Of set value 110 115 120 %
VGOFF Short-Circuit Fault Threshold MAX25222ATJ only 35 40 45 %
Short-Circuit and Overload Fault Delay 10 µs
Bandgap Out-Of-Range Diagnostic Threshold +11 %
VCOM BUFFER
VCOMN Output Voltage IVCOM = 120mA, VNAVDD = -10.5V  -3.5 -3.2 V
VCB Output Current 5 12 21 mA
VCOM Output Current Limit, Sinking Dynamic output current, t < tFAULT 120 200 300 mA
VCOM Output Current Limit, Sourcing ILIMCOMP Dynamic output current, t < tFAULT 120 200 300 mA
VCOM Overcurrent Detection Threshold 60 70 85 % of ILIMCOMP
VCOM Offset Voltage, Complete Range VVCOM = -2.49V and VVCOM = +1V, no load -25 +25 mV
VCOM Offset Voltage, 25°C TA = +25°C, VCOM = -0.5V -6 +6 mV
VCOM Offset Voltage VCOM = -0.5V -10 +10 mV
VCOM Output Voltage Range Temperature compensation disabled -2.49 1 V
VCOM DAC Step Size 6.83 mV
VCOM Buffer Slew Rate CVCOM = 10nF, VCOM from -2.49V to +1V 0.72 V/μs
VCOM Fault Threshold Deviation from set voltage +0.25 V
VCOM Fault Detection Filter Time tfault[1:0] = 10 60 ms
VCOM Discharge Resistance to GND 9 14 22
RREF INPUT
RREF Input Voltage Range 0 1.25 V
RREF ADC Resolution 4.88 mV
RREF Conversion Rate 128 kHz
TEMP Voltage VTEMP ITEMP = 10μA to 500μA 625 mV
TEMP Current Mirror Gain ITEMP = 10μA to 500μA 1 μA/μA
Internal Temperature Sensor Voltage TA = +25°C 620 mV
RREF DAC Offset 5 mV
RREF DAC Full-Scale Error 5 mV
RREF DAC Gain Error -0.4 +0.4 %
RREF DAC Differential Non-linearity 0.5 LSB
RREF DAC Integral Non-Linearity 0.5 LSB
LOGIC INPUTS and OUTPUTS (EN, SCL, ADD, SDA)
EN Glitch Filter EN_BLK 10 µs
EN Minimum Low Time For Reset CV18 = 1μF 1 ms
EN Input Logic-High 1.22 V
EN Input Logic-Low 0.6 V
ADD Input Logic-High 1.22 V
ADD Input Logic-Low 0.66 V
ADD Input Pulldown Current 10 12 μA
SCL, SDA Input, Logic-High 1.22 V
SCL, SDA Input, Logic-Low 0.6 V
SCL Input Leakage Current -1 +1 µA
FLTB, SDA Output Low Voltage VOL Sinking 5mA 0.4 V
FLTB, SDA Output Leakage Current ILEAK 5.5V -1 +1 µA
PROGRAMMING VOLTAGE
VPROG Voltage 8.2 8.5 8.8 V
VPROG Voltage Undervoltage Threshold VPROG rising 8 8.2 V
VPROG Voltage Overvoltage Threshold VPROG falling 8.8 9 V
VPROG Input Current During NV programming, TA = +25°C 9 25 mA
NV Programming Time 16 20 ms
THERMAL SHUTDOWN
Thermal Warning Threshold 125 °C
Thermal-Shutdown Threshold TSHDN 160 °C
Thermal-Shutdown Hysteresis TSHDN_HYS 15 °C
I2C INTERFACE
Clock Frequency fSCL 0.4 MHz
Hold Time (Repeated) START tHD:STA 600 ns
SCL Low Time tLOW 1300 ns
SCL High Time tHIGH 600 ns
Setup Time (Repeated) START tSU:STA 600 ns
Data Hold Time tHD:DAT 0 ns
Data Setup Time tSU:DAT 100 ns
Setup Time for STOP Condition tSU:STO 600 ns
Spike Suppression 50 ns
Note 1: Note 1: Limits are 100% tested at TA = +25°C. Limits over the operating temperature range and relevant supply voltage range are guaranteed by design and characterization.