Absolute Maximum Ratings

Absolute Maximum Ratings
  • IN, INN to GND-0.3V to +6V
  • IN to INN-0.3V to +0.3V
  • V18 to GND-0.3V to +2.2V
  • HVINP to GND-0.3V to 16V
  • LXP, AVDD to GND-0.3V to HVINP + 0.3V
  • BST to GND-0.3V to +16V
  • BST to LXP-0.3V to +2.2V
  • LXN to INN-22V to +0.3V
  • PGND, CPGND, DGND to GND-0.3V to +0.3V
  • VCB to GNDV18 - 22V to V18 + 0.3V
  • NAVDD to GNDVV18 - 16V to VV18 + 0.3V
  • VGOFF to GNDVV18 - 22V to VV18 + 0.3V
  • VCOM to GNDVCOMN - 0.3V to IN + 0.3V
  • VCOMN to GNDV18 - 6V to V18 + 0.3V
  • PGVDD, FC1-, FC2-, DN to GND-0.3V to HVINP + 0.3V
  • FC1+ to GND-0.3V to PGVDD + 0.3V
  • FC2+ TO FC1+-0.3V to +22V
  • VGON to FC2+-0.3V to +22V
  • FC2+, VGON to GND-0.3V to +24V
  • EN, FLTB, SCL, SDA to GND-0.3V to +6V
  • ADD, TEMP, RREF to GND-0.3V to V18 + 0.3V
  • VPROG to GND-0.3V to +14V
  • Continuous Power Dissipation (Multilayer Board) (TA = +70ºC, derate 21.3mW/ºC above +70ºC)2222mW
  • Operating Temperature Range-40°C to +125°C

Stresses beyond those listed under “Absolute Maximum Ratings” may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated in the operational sections of the specifications is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.