Features

Benefits and Features
  • Enables System Designers to Meet Stringent Module Requirements for 100μA Quiescent Current
    • Low 10µA Quiescent Current
    • 300mA Output-Current Capability (300mA, 200mA, 100mA, and 50mA Variants)
    • User-Selectable Output Voltage (+3.3V or +5V Fixed and +0.6V to +11V Adjustable with External Resistive Divider)
  • Tiny Output Capacitors Reduce Board Space and BOM Cost
    • Stable Operation with 2.2µF Output Capacitor
  • Accurate RESET Output with Adjustable Delay Eliminates Need for Separate Reset IC
    • Open-Drain RESET Output with Adjustable Delay
    • Fixed-Reset Threshold Options: 87.5% or 93.5%
  • Operates Through Cold-Crank Conditions
    • Low-Dropout Voltage of 280mV at 200mA
    • +3.5V to +36V Wide Input Voltage Range, +42V Tolerant
  • Robust Performance in Automotive Environment
    • Thermal and Short-Circuit Protection
    • High-Voltage Enable Input (+42V)
    • -40°C to +125°C Automotive Temperature Range
    • Automotive Qualified AEC-Q100