PARAMETER | SYMBOL | CONDITIONS | MIN | TYP | MAX | UNITS |
---|---|---|---|---|---|---|
Electrical Characteristics Table | ||||||
Supply Voltage Range | VIN_H | Continuous | 3.5 | 36 | V | |
For ≤ 1s | 42 | |||||
Supply UVLO | VUVLO_Falling | (MAX25210ATAB8U/V+) | 1.9 | 2.2 | V | |
Supply Current | ILOAD = 0mA, SET = GND, VOUT = 5V (-40°C ≤ TJ ≤ +125°C) | 10 | 29 | µA | ||
ILOAD = 0mA, SET = GND, VOUT = 5V (TJ = +150°C) | 38 | |||||
Shutdown Supply Current | ISHDN | ENABLE = GND, TA = +25°C | 2 | 3 | µA | |
ENABLE = GND, TJ = +150°C | 7 | |||||
Output Voltage (5V Fixed Output Setting) | VOUT50 | MAX25210ATAA_/V+ ONLY, 1mA ≤ ILOAD ≤ 300mA, VIN = 6V to 30V, COUT = 2.2µF (Note 2) | 4.9 | 5.0 | 5.1 | V |
VOUT50 | 1mA ≤ ILOAD ≤ 200mA, VIN = 6V to 30V, COUT = 2.2µF (Note 2) | 4.9 | 5 | 5.1 | ||
VOUT50 | 1mA ≤ ILOAD ≤ 50mA, VIN = 6V to 30V, COUT = 2.2µF, TJ = +150°C (Notes 2, 3) | 4.9 | 5 | 5.1 | ||
Output Voltage (3.3V Fixed Output Setting) | VOUT33 | MAX25210ATAA_/V+ ONLY, 1mA ≤ ILOAD ≤ 300mA, VIN = 6V to 30V, COUT = 2.2µF (Note 2) | 3.234 | 3.3 | 3.366 | V |
1mA ≤ ILOAD ≤ 200mA, VIN = 4.8V to 30V, COUT = 2.2µF (Note 2) | 3.234 | 3.3 | 3.366 | |||
1mA ≤ ILOAD ≤ 50mA, VIN = 4.8V to 30V, COUT = 2.2µF, TJ = +150°C (Notes 2, 3) | 3.234 | 3.3 | 3.366 | |||
Adjustable Output Voltage Range | VOUT | COUT = 15µF | 0.6 | 1.5 | V | |
Adjustable Output-Voltage Range | VOUT | COUT = 10µF | 1.5 | 11.0 | V | |
SETOV FB Voltage | VSETOV | ILOAD = 1mA (Note 3) | 0.588 | 0.600 | 0.612 | V |
Dropout Voltage from IN_H (Note 4) | ΔVDO | ILOAD = 300mA, SET = GND, SETOV = HIGH, VOUT(NORM) = +5V | 450 | 770 | mV | |
ILOAD = 200mA, SET = GND, SETOV = HIGH, VOUT(NORM) = +5.0V | 300 | 500 | ||||
ILOAD = 50mA, SET = GND, SETOV = HIGH, VOUT(NORM) = +5.0V, TJ =150°C (Notes 2, 3) | 130 | |||||
Output Current Limit | ISC | (MAX25210ATAA_/V+) 300mA option | 330 | 400 | mA | |
(MAX25210ATAB_/V+) 200mA option | 230 | 330 | ||||
(MAX25210ATAC_/V+) 100mA option | 115 | 165 | ||||
(MAX25210ATAD_/V+) 50mA option | 58 | 88 | ||||
Thermal Shutdown | (Note 5) | 170 | °C | |||
Thermal Shutdown Hysteresis | (Note 5) | 20 | °C | |||
Line Regulation (5V Fixed Output Setting) | VIN = 6V to 30V, ILOAD = 1mA | 1 | mV | |||
Line Regulation (3.3V Fixed Output Setting) | VIN = 4.8V to 30V, ILOAD = 1mA | 1 | mV | |||
Load Regulation (5V Fixed Output Setting) | ILOAD = 1mA to 200mA | 12 | mV | |||
Load Regulation (3.3V Fixed Output Setting) | ILOAD = 1mA to 200mA | 12 | mV | |||
Power-Supply Rejection Ratio | PSRR | ILOAD = 10mA, f = 100Hz, 500mVP-P (Note 5) | 60 | dB | ||
Startup Response Time | tSTART | Rising edge of VIN to VOUT, ILOAD = 50mA (Note 5) | 520 | µs | ||
TIMEOUT Ramp Current | ITO | TIMEOUT connected to GND | 0.6 | 1 | 1.65 | µA |
TIMEOUT Ramp Delay | 1.25 | ms/nF | ||||
|
VOUT rising, TIMEOUT = OPEN | 60 | µs | |||
|
MAX25210__9/V+ VOUT falling | 92 | 93.5 | 95 | % of VOUT | |
MAX25210__8/V+ VOUT falling | 86 | 87.5 | 89 | |||
|
VOUT rising | 5 | % of VOUT | |||
OUT to |
VOUT falling (Note 5) | 4 | µs | |||
|
VOL |
ISINK = 0.5mA, |
0.4 | V | ||
|
|
1 | µA | |||
|
1 | |||||
ENABLE Logic-Low | VIL | 0.4 | V | |||
ENABLE Logic-High | VIH | 2.4 | V | |||
ENABLE Pulldown Current | (Note 6) | 0.25 | µA | |||
SET Input Leakage Current | SET = HIGH, VSETOV = 5V or SET = GND, VSETOV = 5V | 1 | µA | |||
SET Logic-Low | VILSET | 0.4 | V | |||
SET Logic-High | VIHSET | 2.4 | V | |||
SETOV Input Current (All Modes) | TA = +25°C | -50 | 50 | nA | ||
TJ = +150°C | 0.2 | µA | ||||
SETOV Low-Level Input Voltage | VILSETOV | SET = GND, VSETOV < VILSETOV or places device in +3.3V fixed output-voltage mode | 0.4 | V | ||
SETOV High-Level Input Voltage | VIHSETOV | SET = GND, VSETOV > VIHSETOV or places device in +5V fixed output-voltage mode | VOUT - 0.4 | V |
Note 1: | Production tested at TA = +25°C. Overtemperature limits are guaranteed by ATE characterization between -40°C ≤ TJ ≤ +150°C, unless otherwise noted. Thermally limited, not all combinations of input voltage and current are tested. |
Note 2: | Observe the absolute maximum power dissipation limits. |
Note 3: | Specification characterized up to +150°C operating junction temperature. Limits are guaranteed by bench characterization. |
Note 4: | Dropout voltage is defined as (VIN - VOUT) when VOUT is 2% below the value of VOUT for VIN = VOUT + 3V. |
Note 5: | Not production tested. |
Note 6: | ENABLE is internally pulled to GND. |
Note 7: | The device is designed for continuous operation up to TJ = +125°C for 95,000 hours and TJ = +150°C for 5,000 hours. |
{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 1\u003c/strong\u003e","data-html":true,"data-content":"Production tested at TA = +25°C. Overtemperature limits are guaranteed by ATE characterization between -40°C ≤ TJ ≤ +150°C, unless otherwise noted. Thermally limited, not all combinations of input voltage and current are tested."}
{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 2\u003c/strong\u003e","data-html":true,"data-content":"Observe the absolute maximum power dissipation limits."}
{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 2\u003c/strong\u003e","data-html":true,"data-content":"Observe the absolute maximum power dissipation limits."}
{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 2\u003c/strong\u003e","data-html":true,"data-content":"Observe the absolute maximum power dissipation limits."}
{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 2\u003c/strong\u003e","data-html":true,"data-content":"Observe the absolute maximum power dissipation limits."}
{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 3\u003c/strong\u003e","data-html":true,"data-content":"Specification characterized up to +150°C operating junction temperature. Limits are guaranteed by bench characterization."}
{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 4\u003c/strong\u003e","data-html":true,"data-content":"Dropout voltage is defined as (VIN - VOUT) when VOUT is 2% below the value of VOUT for VIN = VOUT + 3V."}
{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 5\u003c/strong\u003e","data-html":true,"data-content":"Not production tested."}
{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 5\u003c/strong\u003e","data-html":true,"data-content":"Not production tested."}
{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 5\u003c/strong\u003e","data-html":true,"data-content":"Not production tested."}
{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 5\u003c/strong\u003e","data-html":true,"data-content":"Not production tested."}
{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 5\u003c/strong\u003e","data-html":true,"data-content":"Not production tested."}
{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 6\u003c/strong\u003e","data-html":true,"data-content":"ENABLE is internally pulled to GND."}