Absolute Maximum Ratings
- IN_H to GND-0.3V to +42V
- ENABLE to GND-0.3V to +42V
- OUT to GND-0.3V to +12V
- SET to GND-0.3V to +42V
- RESET to GND-0.3V to +42V
- SETOV to GND-0.3V to +6V
- Timeout to GND-0.3V to +6V
- Maximum Current (all pins except IN and OUT)50mA
- Continuous Power Dissipation (TA = +70°C) TDFN (Multilayer board) (TDFN (derate 24.4mW/°C above +70°C))1951mW
- Operating Junction Temperature -40°C to +150°C
- Junction Temperature+150°C
- Storage Temperature Range-65°C to +150°C
- Lead Temperature (soldering 10s)+300°C
Stresses beyond those listed under “Absolute Maximum Ratings” may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated in the operational sections of the specifications is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.