Absolute Maximum Ratings- VCC to GND-0.3V to +6V
- ZCO, DCAP to GND-0.3V to +6V
- EN, RS, MC, FS to GND-0.3V to Min(+6V,(VCC + 0.3V))V
- INP, INM to GND-(VCC + 0.3) V to (VCC + 0.3)V
- Short Circuit Duration (ZCO to GND)Continuous
- Continuous Current (INP, INM to GND)20mA
- Continuous Power Dissipation (TA = +70°C)
- 10-pin mMAX (derate 8.8mW/°C above +70°C)707.3mW
- Temperature Ratings
- Operating Temperature Range-40°C to +125°C
- Maximum Junction Temperature+150°C
- Storage Temperature Range-65°C to +150°C
- Lead Temperature (soldering, 1s)+300°C
- Soldering Temperature (reflow)+260°C
Stresses beyond those listed under “Absolute Maximum Ratings” may cause permanent damage to the device.These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated in the operational sections of the specifications is not implied.Exposure to absolute maximum rating conditions for extended periods may affect device reliability.