Features
Benefits and Features- Enable Robust Detection of Multichannel Analog/Binary Inputs
- Withstands 3.5kVRMS Isolation for 60s (VISO) for the SSOP Package
- Withstands 5kVRMS Isolation for 60s (VISO) for the Wide SOIC Package
- 5.5mm of Creepage and Clearance for 20-pin or 28-pin SSOP Package
- 8mm of Creepage and Clearance for 16-pin Wide SOIC Package
- Group II CTI Package Material
- Reduces BOM and Board Space Through High Integration
- Field-Side Self-Powered with Integrated DC-DC Supply
- 12-bit, 20ksps Per-Channel ADC
- Programmable Threshold Comparators for each Channel
- Isolation for both Data and DC-DC Supply
- Integrated 1.8V Reference
- Increase System “Up Time” and Simplifies System Design & Maintenance
- Field-Side ADC Functionality Diagnostics
- Field-Side Continuous Power Monitoring
- Communication System Self-Diagnostics
- Flexible Control and Interface
- Programmable Upper and Lower Input Threshold Enable Programmable Hysteresis
- Comparator Output (COUT_) Pins for Fastest Response
- SPI Interface with CRC Option
- Precision Internal Reference ±1% (typ)
- -40°C to +125°C Operating Temperature Range