Pin Specifications

Pin Configurations
PIN NAMEFUNCTIONREF SUPPLY
MAX22530MAX22531MAX22532
Pin Description
POWER
7913VDDFOutput of the DC-DC Converter. Bypass to GNDF with 1μF||0.01μF capacitors. The 0.01μF capacitor should be placed as close as possible to the pin.
8101, 14GNDFField-Side Ground for Everything Except the ADC Front-End and Voltage ReferenceVDDF
111317VDDLPower Input for the Logic-Side. Bypass with 1μF||0.01μF capacitors to GNDL.
101216VDDPLPower Input for the Isolated DC-DC Converter. The DC-DC converter powers the field-side. Bypass with 1μF||0.01μF capacitors to GNDL.VDDL
91115, 28GNDLPower and Signal Ground for All Logic-Side Pins
2, 27N.C.Not Connected
ANALOG
113REFExternal Filter Capacitor. Connect a 1μF||0.01μF capacitor from REF to AGND.VDDF
224AGNDAnalog Ground Reference for AIN_ and REFVDDF
335AIN1Analog Input Channel 1 The ADC measures the voltage on this pin with respect to AGNDVDDF
447AIN2Analog Input Channel 2. The ADC measures the voltage on this pin with respect to AGND.VDDF
569AIN3Analog Input Channel 3. The ADC measures the voltage on this pin with respect to AGND.VDDF
6711AIN4Analog Input Channel 4. The ADC measures the voltage on this pin with respect to AGND.VDDF
-5, 86, 8, 10, 12AGNDAnalog Ground Reference for AIN_ and REFVDDF
DIGITAL
121622SDOSerial Data Out for SPI Interface (MISO)VDDL
131723SDISerial Data Input for SPI Interface (MOSI)VDDL
141824SCLKSerial Clock for SPI InterfaceVDDL
151925CSChip Select for SPI Interface. Assert low to enable SPI functions and SDO. SDO and COUT_ are high impedance when CS is high.VDDL
-1418COUT1Digital Comparator Output. COUT1 is high when AIN1 is above the upper threshold (COUTHI1) and low when AIN1 is below the lower threshold (COUTLO1) in digital input mode. See the Digital Status Mode section.VDDL
-1519COUT2Digital Comparator Output. COUT2 is high when AIN2 is above the upper threshold (COUTHI2) and low when AIN2 is below the lower threshold (COUTLO2) in digital input mode. See the Digital Status Mode section.VDDL
--20COUT3Digital Comparator Output. COUT3 is high when AIN3 is above the upper threshold (COUTHI3) and low when AIN3 is below the lower threshold (COUTLO3) in digital input mode. See the Digital Status Mode section.VDDL
--21COUT4Digital Comparator Output. COUT4 is high when AIN4 is above the upper threshold (COUTHI4) and low when AIN4 is below the lower threshold (COUTLO4) in digital input mode. See the Digital Status Mode section.VDDL
162026INTOpen-Drain Output that Asserts Low during a number of Different Error Conditions. The cause of the error is latched in the INTERRUPT STATUS register. See the Diagnostic and Fault Reporting Features section for details on clearing INT.VDDL