PARAMETER | SYMBOL | CONDITIONS | MIN | TYP | MAX | UNITS | |
---|---|---|---|---|---|---|---|
LOGIC-SIDE POWER SUPPLY | |||||||
Logic Power Supply | VDDL | 1.71 | 5.5 | V | |||
Logic Supply Current | IDDL | 1 | 2.5 | mA | |||
Logic-Supply UVLO Threshold | VDDL_UVLO | 1.5 | 1.6 | 1.66 | V | ||
Logic-Supply UVLO Hysteresis | VDDL_UHYS | 50 | mV | ||||
Logic Power-Up Time | tLPU | Valid SPI access | 0.6 | 1 | ms | ||
Isolated DC-DC Supply | VDDPL | 3.0 | 3.3 | 5.5 | V | ||
Isolated DC-DC Supply Current | IDDPL | VDDPL = 3.3V | 7 | 10 | mA | ||
Isolated DC-DC Supply UVLO Threshold | VDDPL_UVLO | 2.7 | 2.8 | 2.95 | V | ||
Isolated DC-DC Supply UVLO Hysteresis | VDDPL_UHYS | 100 | mV | ||||
FIELD-SIDE PARAMETERS | |||||||
VDDF Supply Voltage | VDDF | Internally generated | 2.7 | 3.1 | 5.5 | V | |
Isolated DC-DC Power Up Time | tPWRUP | CDDF = 1 µF | 10 | ms | |||
ADC AND COMPARATOR | |||||||
Input-Voltage Range | VAIN | 0 | 1.8 | V | |||
ADC Resolution | 12 | Bits | |||||
Gain Error | GE | VAIN = 98% VREF, excluding offset error and reference error | -0.2 | +0.2 | %FS | ||
Offset Error | OE | VAIN = 2% VREF, offset calculated | -0.1 | +0.1 | %FS | ||
Differential Nonlinearity | DNL | ±1.5 | LSB | ||||
Integral Nonlinearity | INL | Included in the gain and offset window | ±2.0 | LSB | |||
Input-Leakage Current | INLKG | -600 | +600 | nA | |||
Throughput per Channel | 18 | 20 | 22 | ksps | |||
Latency (No filtering) | AIN# step input to COUT transition (Note 3) | 75 | µs | ||||
Latency (4 Readings) | AIN# step input to COUT transition (Note 3) | 300 | µs | ||||
CMTI | (Note 4) | 50 | kV/µs | ||||
INTERNALVOLTAGE REFERENCE | |||||||
Nominal Output Voltage | VREF | TA = +25°C | 1.78 | 1.80 | 1.82 | V | |
Output-Voltage Accuracy | VREF_TOL | TA = -25°C to +85°C | -1.5 | +1.5 | % | ||
TA = -40°C to +125°C | -2 | +2 | |||||
Output-Voltage Temperature Drift | TCVOUT | 50 | ppm/°C | ||||
LOGIC INTERFACE (SCLK, SDI, SDO, | |||||||
Input Logic-High Voltage | VIH | SCLK, SDI, | 0.7 x VDDL | V | |||
Input Logic-Low Voltage | VIL | SCLK, SDI, | 0.3 x VDDL | V | |||
Input Hysteresis | VHYST | SCLK, SDI, | 50 | mV | |||
Input Leakage Current | IIN_LKG | SCLK, SDI, | -1 | +1 | µA | ||
Input Capacitance | CIN | SCLK, SDI, f = 1MHz | 2 | pF | |||
Output Logic-High Voltage | VOH | SDO, COUT, sourcing 4mA | VDDL-0.4 | V | |||
Output Logic-Low Voltage | VOL | SDO, COUT, | 0.4 | V | |||
Output High-Impedance Leakage Current | IOLKG | -1 | +1 | µA | |||
SPI TIMING CHARACTERISTICS | |||||||
SCLK Clock Frequency | fSCLK | 10 | MHz | ||||
SCLK Clock Period | tSCLK | 100 | ns | ||||
SCLK Pulse-Width High | tSCLKH | 40 | ns | ||||
SCLK Pulse-Width Low | tSCLKL | 40 | ns | ||||
tCS(LEAD) | 20 | ns | |||||
SCLK Fall-to- | tCS(LAQ) | 80 | ns | ||||
SDI Hold Time | tDINH | 20 | ns | ||||
SDI Setup Time | tDINSU | 20 | ns | ||||
SDO Disable Time ( | tDOUT(DIS) | 40 | ns | ||||
Output Data Propagation Delay | tDO | 50 | ns | ||||
Inter-Access Gap | tIAG | 920 | ns |
Note 1: | All devices are 100% production tested at TA = +25C. Specifications for all temperature limits are guaranteed by design. |
Note 2: | All currents into the device are positive; all currents out of the device are negative. All voltages are referenced to their respective ground (GNDL or GNDF), unless otherwise noted. |
Note 3: | Latency numbers are based on the following condition: a full-scale step is applied at the ADC input and COUTHI_ (register address 0x9 to 0xC) upper threshold (THU) is set to maximum value (0xFFFh). Latency is the delay from the step at the ADC input to the digital comparator output. |
Note 4: | CMTI is the maximum sustainable common-mode voltage slew rate while maintaining the correct output. CMTI applies to both rising and falling common-mode voltage edges. Tested with the transient generator connected between GNDF and GNDL (VCM = 1000V). |
PARAMETER | SYMBOL | CONDITIONS | VALUE | UNITS |
Partial Discharge Test Voltage | VPR | Method B1 = VIORM x 1.875 (t = 1s, partial discharge < 5pC) | 2250 | VP |
Maximum Repetitive-Peak-Isolation Voltage | VIORM | (Note 5) | 1200 | VP |
Maximum Working-Isolation Voltage | VIOWM | Continuous RMS voltage (Note 5) | 848 | VRMS |
Maximum Transient-Isolation Voltage | VIOTM | (Note 5) | 7000 | VP |
Maximum Withstanding-Isolation Voltage | VISO | fSW = 60Hz, duration = 60s (Note 5, Note 6) | 5000 | VRMS |
Maximum Surge-Isolation Voltage | VIOSM | Basic Insulation, 1.2/50μs pulse per IEC61000-4-5 | 10000 | VP |
Insulation Resistance | RIO | VIO = 500V, TA = 25°C | > 1012 | Ω |
VIO = 500V, 100°C ≤ TA ≤ 125°C | > 1011 | |||
VIO = 500V, TS = 150°C | > 109 | |||
Barrier Capacitance Field Side-to-Logic Side | CIO | fSW = 1MHz (Note 7) | 2 | pF |
Minimum Creepage Distance | CPG | 8 | mm | |
Minimum Clearance Distance | CLR | 8 | mm | |
Internal Clearance | Distance through insulation | 0.015 | mm | |
Comparative Tracking Index | CTI | Material Group II (IEC 60112) | > 400 | |
Climate Category | 40/125/21 | |||
Pollution Degree (DIN VDE 0110, Table 1) | 2 |
PARAMETER | SYMBOL | CONDITIONS | VALUE | UNITS |
Partial Discharge Test Voltage | VPR | Method B1 = VIORM x 1.875 (t = 1s, partial discharge < 5pC) | 1182 | VP |
Maximum Repetitive-Peak-Isolation Voltage | VIORM | (Note 5) | 630 | VP |
Maximum Working-Isolation Voltage | VIOWM | Continuous RMS voltage (Note 5) | 445 | VRMS |
Maximum Transient-Isolation Voltage | VIOTM | (Note 5) | 5300 | VP |
Maximum Withstanding-Isolation Voltage | VISO | fSW = 60Hz, duration = 60s (Note 5, Note 6) | 3750 | VRMS |
Maximum Surge-Isolation Voltage | VIOSM | Basic Insulation, 1.2/50μs pulse per IEC61000-4-5 | 10000 | VP |
Insulation Resistance | RIO | VIO = 500V, TA = 25°C | > 1012 | Ω |
VIO = 500V, 100°C ≤ TA ≤ 125°C | > 1011 | |||
VIO = 500V, TS = 150°C | > 109 | |||
Barrier Capacitance Field Side-to-Logic Side | CIO | fSW = 1MHz (Note 7) | 2 | pF |
Minimum Creepage Distance | CPG | 5.5 | mm | |
Minimum Clearance Distance | CLR | 5.5 | mm | |
Internal Clearance | Distance through insulation | 0.015 | mm | |
Comparative Tracking Index | CTI | Material Group II (IEC 60112) | > 400 | |
Climate Category | 40/125/21 | |||
Pollution Degree (DIN VDE 0110, Table 1) | 2 |
Note 5: | VISO, VIOWM, and VIORM are defined by the IEC 60747-5-5 standard. |
Note 6: | Product is qualified at VISO for 60s and 100% production tested at 120% of VISO for 1s. |
Note 7: | Capacitance is measured with all pins on field-side and logic-side tied together. |
PARAMETER | SYMBOL | CONDITIONS | VALUE (TYP) | UNITS |
Surge | AIN_ to GNDF | ≥ 60kΩ input resistor, IEC 61000-4-5 1.2µs/50µs pulse | ±7.2 | kV |
AIN_ to AIN_ | ≥ 60kΩ input resistors, IEC 61000-4-5 1.2µs/50µs pulse | ±4 | ||
EFT | AIN_ to GNDF | Capacitive clamp to input cable pair (AIN_- GNDF) with 60kΩ input divider resistor connected AIN_- GNDF, 1nF Y-CAP to earth, IEC61000-4-4 | ±4 | kV |
ESD | AIN_ Contact | ≥ 60kΩ resistor in series with AIN_ with respect to GNDF, IEC 61000-4-2 | ±8 | kV |
AIN_ Air Gap | ≥ 60kΩ resistor in series with AIN_ with respect to GNDF, IEC 61000-4-2 | ±15 | ||
Any pin to Any pin | Human Body Model | ±3 |
{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 1\u003c/strong\u003e","data-html":true,"data-content":"All devices are 100% production tested at TA = +25C. Specifications for all temperature limits are guaranteed by design."}
{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 3\u003c/strong\u003e","data-html":true,"data-content":"Latency numbers are based on the following condition: a full-scale step is applied at the ADC input and COUTHI_ (register address 0x9 to 0xC) upper threshold (THU) is set to maximum value (0xFFFh). Latency is the delay from the step at the ADC input to the digital comparator output."}
{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 3\u003c/strong\u003e","data-html":true,"data-content":"Latency numbers are based on the following condition: a full-scale step is applied at the ADC input and COUTHI_ (register address 0x9 to 0xC) upper threshold (THU) is set to maximum value (0xFFFh). Latency is the delay from the step at the ADC input to the digital comparator output."}
{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 4\u003c/strong\u003e","data-html":true,"data-content":"CMTI is the maximum sustainable common-mode voltage slew rate while maintaining the correct output. CMTI applies to both rising and falling common-mode voltage edges. Tested with the transient generator connected between GNDF and GNDL (VCM = 1000V)."}