Features
Benefits and Features
- High-Speed Operation over Long Distances
- Up to 50Mbps Data Rate
- High Receiver Sensitivity
- Wide Receiver Bandwidth
- Symmetrical Receiver Thresholds
- Integrated Protection Increases Robustness
- -15V to +15V Common-Mode Range
- ±15kV ESD Protection (Human Body Model)
- ±7kV IEC 61000-4-2 Air-Gap ESD Protection
- ±6kV IEC 61000-4-2 Contact Discharge ESD Protection
- Withstands Over ±4kV EFT
- Driver Outputs are Short-Circuit Protected
- Flexibility for Many Different Applications
- 3V to 5.5V Supply Range
- Low 5μA (max) Shutdown Current
- Available in 8-pin SOIC and μMAX Packages
- -40°C to +125°C Operating Temperature Range