Overview

General Description

The MAX22506E ESD-protected RS-485/RS-422 transceiver is optimized for high-speed communication up to 50Mbps. This transceiver features integrated hot-swap protection and a fail-safe receiver, ensuring a logic-high on the receiver output when input signals are shorted or open for longer than 10μs (typ). Additionally, a large receiver hysteresis improves noise rejection and signal integrity.

The MAX22506E is designed to operate in harsh industrial environments and is optimized for robust communication in environments with high levels of electromagnetic interference (EMI).

The MAX22506E is available in an 8-pin SOIC and an 8-pin μMAX package. The transceiver operates over the -40°C to +125°C temperature range.

Simplified Block Diagram
Benefits and Features
  • High-Speed Operation over Long Distances
    • Up to 50Mbps Data Rate
    • High Receiver Sensitivity
    • Wide Receiver Bandwidth
    • Symmetrical Receiver Thresholds
  • Integrated Protection Increases Robustness
    • -15V to +15V Common-Mode Range
    • ±15kV ESD Protection (Human Body Model)
    • ±7kV IEC 61000-4-2 Air-Gap ESD Protection
    • ±6kV IEC 61000-4-2 Contact Discharge ESD Protection
    • Withstands Over ±4kV EFT
    • Driver Outputs are Short-Circuit Protected
  • Flexibility for Many Different Applications
    • 3V to 5.5V Supply Range
    • Low 5μA (max) Shutdown Current
    • Available in 8-pin SOIC and μMAX Packages
    • -40°C to +125°C Operating Temperature Range
Applications
  • Motion Control
  • Encoder Interfaces
  • Field Bus Networks
  • Industrial Control Systems
  • Backplane Busses


µMAX is a registered trademark of Maxim Integrated Products, Inc.


19-100995; Rev 2; 2/22