Functional Diagram

Function Tables
Transmitting Table
INPUTS OUTPUTS
RE DE DI A B
X 1 1 1 0
X 1 0 0 1
0 0 X High Impedance High Impedance
1 0 X Shutdown.
Driver outputs are high impedance

X = Don't care

Receiving Table
INPUTS OUTPUTS
RE DE (VA - VB) Time from Last
A-B Transition
RO
0 X ≥ +200mV Always 1
0 X -200mV < (VA - VB) < +200mV < tD_FS Indeterminate
RO is latched to previous value
0 X -50mV < (VA - VB) < +50mV > tD_FS 1
0 X ≤ -200mV Always 0
0 X Open/Shorted > tD_FS 1
1 1 X X High Impedance
1 0 X X Shutdown.
RO is high impedance