Absolute Maximum Ratings
- VCC-0.3V to +6V
- RE, DE, DI-0.3V to +6V
- RO-0.3V to (VCC + 0.3V)
- A, B-15V to +15V
- Short-Circuit Duration (RO, A, B) to GNDContinuous
- Continuous Power Dissipation (TA = +70°C)
- 8-Pin μMAX (derate 4.8mW/°C above +70°C)387.8mW
- 8-Pin SOIC (derate 7.4mW/°C above +70°C)588.2mW
- Operating Temperature Range -40°C to +125°C
- Junction Temperature +150°C
- Storage Temperature Range -65°C to +150°C
- Lead Temperature (soldering 10s) +300°C
- Reflow Temperature +270ºC
Stresses beyond those listed under “Absolute Maximum Ratings” may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated in the operational sections of the specifications is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.