General Description

Product Highlights
    • Ultra-Low Power Consumption
      • 11.4μA per Channel at DC with VDD = 3.3V
      • 15.4μA per Channel at 100kbps with VDD = 3.3V
      • 54.7μA per Channel at 1Mbps with VDD = 3.3V
    • Wide Supply Range Supports from 1.71V to 5.5V
    • Reinforced Galvanic Isolation for Digital Signals
      • 8-NSOIC with 4mm Creepage and Clearance Withstands 3kVRMS for 60s (VISO) and Continuously Withstands 445VRMS (VIOWM)
      • 8-WSOIC with 8mm Creepage and Clearance Withstands 5kVRMS for 60s (VISO) and Continuously Withstands 848VRMS (VIOWM)
      • Withstands ±10kV Surge Between GNDA and GNDB with 1.2/50μs Waveform
      • High CMTI (200kV/μs, min)
    • Low Propagation Delay and Low Jitter
      • Maximum Data Rate Up to 10Mbps
      • Low Propagation Delay 51ns (typ) at VDD = 3.3V
      • Clock Jitter RMS 15.4ps (typ)
    • Safety Regulatory Approvals
      • UL According to UL1577
      • cUL According to CSA Bulletin 5A
      • VDE 0884-11 Reinforced Insulation (Pending)
      • IECEx and ATEX Intrinsic Safety (IS): Sira 0518 II 1G Ex ia IIC Ga (Pending)