Pin Specifications

Pin Configurations

PIN NAMEFUNCTION
MAX22420/MAX22820MAX22421/MAX22821
Pin Description
11VDDAPower Supply Input for Side A. Bypass VDDA to GNDA with a 0.1μF ceramic capacitor as close as possible to the pin.
2IN1Logic Input 1 on Side A.
2OUT1Logic Output 1 on Side A.
33IN2Logic Input 2 on Side A.
44GNDAGround Reference for Side A.
55GNDBGround Reference for Side B.
66OUT2Logic Output 2 on Side B.
7OUT1Logic Output 1 on Side B.
7IN1Logic Input 1 on Side B.
88VDDBPower Supply Input for Side B. Bypass VDDB to GNDB with a 0.1μF ceramic capacitor as close as possible to the pin.