Ordering Information

Ordering Information
PART NUMBERCHANNEL CONFIGURATIONGLITCH REJECTION (ns)DEFAULT OUTPUTPIN-PACKAGETEMPERATURE RANGE (°C)
MAX22420BASA+*2/070High8 Narrow SOIC-40 to +125
MAX22420CASA+*2/029High8 Narrow SOIC-40 to +125
MAX22420EASA+*2/070Low8 Narrow SOIC-40 to +125
MAX22420FASA+2/029Low8 Narrow SOIC-40 to +125
MAX22421BASA+1/170High8 Narrow SOIC-40 to +125
MAX22421CASA+1/129High8 Narrow SOIC-40 to +125
MAX22421EASA+*1/170Low8 Narrow SOIC-40 to +125
MAX22421FASA+*1/129Low8 Narrow SOIC-40 to +125
MAX22820BAWA+*2/070High8 Wide SOIC-40 to +125
MAX22820CAWA+*2/029High8 Wide SOIC-40 to +125
MAX22820EAWA+2/070Low8 Wide SOIC-40 to +125
MAX22820FAWA+*2/029Low8 Wide SOIC-40 to +125
MAX22821BAWA+*1/170High8 Wide SOIC-40 to +125
MAX22821CAWA+*1/129High8 Wide SOIC-40 to +125
MAX22821EAWA+*1/170Low8 Wide SOIC-40 to +125
MAX22821FAWA+*1/129Low8 Wide SOIC-40 to +125

*Future product—contact Analog Devices for availability.

+Denotes a lead(Pb)-free/RoHS-compliant package.