Features
Benefits and Features
- High Integration Reduces BOM and Footprint
- Eliminates the Need for Large AC-blocking Inductor
- Compact 4mm x 4mm TQFN Package
- Supports External DC-DC Converter for System Loads More Than 70mA
- Configurability Enables Flexible Design
- Adjustable Receiver Thresholds
- Switched Cable Termination
- Adjustable Slew Rate on Transmit Signals
- Large Receiver Hysteresis
- Data Rates from 9600bps to 200kbps
- Dynamic Cable Termination Improves Signal Quality for High Speed Applications
- Integrated Protection for Robust Communication
- IEC 61000-4-2 ±8kV Contact and ±15kV Air-Gap ESD Protection
- IEC 61000-4-5 ±1kV Surge Protection with Selected External Components
- -40°C to +105°C Operating Temperature Range
- Thermal Shutdown Protection