PARAMETER | SYMBOL | CONDITIONS | MIN | TYP | MAX | UNITS |
---|---|---|---|---|---|---|
DC CHARACTERISTICS / POWER SUPPLY (VCC, VRAW, HP, HN) | ||||||
Supply Voltage | VHP - VHN | DC input voltage, excluding superimposed HBS data signals | 9 | 24 | V | |
VRAWI | External voltage applied to VRAW | 4.6 | 24 | |||
VRAW Output Voltage | VRAWO | VHP - VHN = 9V, IRAW = 0mA | 7.4 | 7.7 | V | |
VHP - VHN = 9V, IRAW = 200mA | 6.9 | 7.3 | ||||
VCC Output Voltage | VCC | ILOAD = 70mA, VRAW ≥ 6V | 4.5 | 5.0 | 5.5 | V |
Supply Current | IHP, IHN | VRST = VCC, ICC = 0mA, VHP - VHN = 9V | 3 | 5 | mA | |
IRAW | VRST = VCC, HP = CAPP = VRAW, HN = CAPN = GND | 2.5 | 4.0 | |||
HP = CAPP = VRAW, VRST = HN = CAPN = GND, DIN at 57.6kbps, RLOAD = 100Ω | 25 | |||||
Maximum VCC Load Current | IVCCMAX | VHP - VHN ≥ 9V, including IRAW | 70 | mA | ||
Maximum VRAW Load Current | IVRAWMAX | VHP - VHN ≥ 9V, excluding superimposed HBS data signals | 200 | mA | ||
DC CHARACTERISTICS / TRANSMIT CHANNEL (AIO, BIO, TERM) | ||||||
Output Voltage High | VTOH | AIO, BIO to GND, VRAW ≥ 4.6V, ILOAD = 45mA to GND | VCC - 0.6 | V | ||
Output Voltage Low | VTOL | AIO, BIO to GND, VRAW ≥ 4.6V, ILOAD = 45mA to VCC | 0.6 | V | ||
Termination Switch On Resistance | RTERM | TERM to AIO | 2.5 | 5 | 10 | Ω |
AIO, BIO Transmit Input Resistance | RIN | Input resistance of AIO and BIO when they are unconnected, DIN = VCC | 7 | 10 | 13 | kΩ |
Bias Voltage Ratio Matching | VAIO / VBIO | AIO, BIO unconnected | -1 | +1 | % | |
DC CHARACTERISTICS / RECEIVE CHANNEL (TVL, TVT) | ||||||
Receive Threshold Leading Edge | VLEAD |
VTVL = 1.0V, |
0.85 | 1 | 1.15 | V |
Receive Threshold Trailing Edge | VTRAIL |
VTVT = 0.5V, |
0.35 | 0.5 | 0.65 | V |
TVL and TVT Input Leakage Current | ITHLEAK | VTVT = VTVL = 2.5V | -1 | +1 | μA | |
DC CHARACTERISTICS / DIGITAL I/O | ||||||
Input Logic-High | VIH | 1.4 | V | |||
Input Logic-Low | VIL | 0.4 | V | |||
Input Leakage Current | ILEAK | -1 | +1 | μA | ||
Open-Drain Logic-Low | VOL | ISINK = 2mA | 0.3 | V | ||
Open-Drain Leakage | IODL | VOUT = 5V, output not asserted | 1 | μA | ||
AC CHARACTERISTICS / TRANSMIT CHANNEL (Note 3) | ||||||
Output Rise Time Leading Edge | tRLD | RSRA = 120kΩ, RLOAD = 200Ω, Figure 1 | 0.8 | 1.4 | 2.0 | μs |
Output Fall Time Leading Edge | tFLD | RSRA = 120kΩ, RLOAD = 200Ω, Figure 1 | 0.8 | 1.4 | 2.0 | μs |
Output Rise Time Trailing Edge | tRTR | RSRA = 120kΩ, RLOAD = 200Ω, Figure 1 | 0.8 | 1.4 | 2.0 | μs |
Output Fall Time Trailing Edge | tFTR | RSRA = 120kΩ, RLOAD = 200Ω, Figure 1 | 0.8 | 1.4 | 2.0 | μs |
Transmit Propagation Delay | tTPROP | RSRA = 120kΩ, RLOAD = 200Ω, Figure 1 | 1.2 | μs | ||
Transmission Output Symmetry | tSYM | RSRA = 120kΩ, RLOAD = 200Ω, Figure 1 | -0.4 | 0 | +0.4 | μs |
Termination Switching Delay | tTERM | RSRA = 120kΩ, RLOAD = 200Ω, Figure 2 | 0.5 | μs | ||
Termination On-Time | tTRMON | RSRA = 120kΩ, RLOAD = 200Ω, Figure 2 | 19 | 34 | 63 | μs |
AC CHARACTERISTICS / RECEIVE CHANNEL (Note 3) | ||||||
Receive Propagation Delay | tRPROP |
|
1 | μs | ||
Receiver High Pass Filter Time Constant | tHP |
|
1200 | μs | ||
PROTECTION | ||||||
ESD Protection AIO, BIO, TERM, HP, HN to GND (Note 2) | IEC 61000-4-2 air-gap discharge | ±15 | kV | |||
IEC 61000-4-2 contact discharge | ±8 | |||||
ESD Protection | VESD | Human Body Model | ±4 | kV | ||
Thermal Shutdown | TSHDN | Junction temperature rising | +150 | °C | ||
Thermal Shutdown Hysteresis | TSHDN_HYST | 20 | °C |
Note 1: | Limits are 100% tested at TA = +25°C. Limits over the operating temperature range are guaranteed by design. |
Note 2: | Both air-gap and contact ESD are tested with no power connected to HP, HN, VRAW, or VCC. |
Note 3: | Not production tested. Guaranteed by design. |
|
|
|
|
|
{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 1\u003c/strong\u003e","data-html":true,"data-content":"Limits are 100% tested at TA = +25°C. Limits over the operating temperature range are guaranteed by design."}
{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 2\u003c/strong\u003e","data-html":true,"data-content":"Both air-gap and contact ESD are tested with no power connected to HP, HN, VRAW, or VCC."}