Features

Benefits and Features
  • Accuracy
    • ​Analog Output Voltage or Current Mode:
      • 0.02% FSR Accuracy, Room Temp​
      • 0.1% FSR Accuracy, ±50°C Temp Variation
    • 5ppm/°C Internal Reference
  • Flexibility
    • 6 Analog Inputs/1 Analog Output,  Software Configurable for Voltage and Current Mode
    • Two Auxiliary ADC Inputs for Cold Junction Measurements
    • RTD Input Mode in 2, 3, or 4-Wire Configurations
    • Thermocouple Input Mode
    • ±12.5V Input/Output Voltage Range  
    • ±25mA or ±2.5mA Output Current Range
    • ±25V, ±2.5V, ±500mV, ±250mV, and ±125mV PGA Input Voltage Ranges
    • +24V Field Supply for Current Loop
    • Optional External Reference for ADC and/or DAC
    • Six GPIOs
    • 20MHz SPI Interface
  • Robustness
    • ​±36V Protection on All Analog I/O Ports
    • Overcurrrent Protection
    • Thermal Shutdown
    • Undervoltage Interrupt on All High Voltage Supplies
    • CRC Detection
    • Open Detection on All Analog Inputs
    • 1kV HBM Protection on All Pins
  • ​-40°C to +125°C Operating Temperature Range
  • 9mm x 9.5mm 64-Pin LGA Package