Pin Specifications

Pin Configuration
PIN NAME FUNCTION
Pin Description
1 HVDDO Positive High-Voltage Supply for the Output Path. Bypass to AGND with a minimum of 1µF ceramic capacitor as close to the device as possible.
2 AOP Positive Transmit Output. Connect to the anode of an external diode.
3 AON Negative Transmit Output. Connect to the cathode of another external diode.
4 HVSSO Negative High-Voltage Supply for the Output Path. Bypass to AGND with a minimum of 1µF ceramic capacitor as close to the device as possible.
5 HVDD Positive High-Voltage Supply for the Input Paths. Bypass to AGND with a minimum of 1µF ceramic capacitor as close to the device as possible.
6, 19, 24, 27, 28, 54, 62 AGND Analog Ground
7 AI1 Analog Input 1. In analog output current mode, the positive input of the current sense feedback amplifier. In all other modes, either the positive input of a current sense to the ADC with AI2, or a voltage sense to the ADC.
8 AI2 Analog Input 2. In analog output current mode, the negative input of the current sense feedback amplifier. In all other modes, either the negative input of a current sense to the ADC with AI1, or a voltage sense to the ADC.
9 AI3 Analog Input 3. In analog output voltage mode, the input to the voltage sense feedback amplifier. In all other modes, a high-voltage sense to the ADC.
10 AI4 Analog Input 4. A high-voltage sense to the ADC.
11 AI5 Analog Input 5. Along with AI6, a positive voltage input of a differential pair to the ADC.
12, 21, 22 N.C. Not Connected. Do not connect.
13 AI6 Analog Input 6. Along with AI5, a negative voltage input of a differential pair to the ADC.
14 AUX1 Auxiliary Input 1. First of two auxiliary inputs to the ADC.
15 AUX2 Auxiliary Input 2. Second of two auxiliary inputs to the ADC.
16 HVSS Negative High-Voltage Supply for the Input Paths. Bypass to AGND with a minimum of 1µF ceramic capacitor to AGND.
17 NR Reference Noise Reduction. Connect a 0.1µF ceramic capacitor to AGND to reduce wideband noise. Leave unconnected if not used.
18, 23, 53, 59 AVDD Analog Power Supply. Connect a 2.7V to 3.6V source here. Bypass each pin to AGND with a minimum of 1µF ceramic capacitor as close to the device as possible.
20 REF_OUT Voltage Reference Output. Bypass to AGND with a minimum of 1µF ceramic capacitor in parallel with a 0.1µF ceramic capacitor as close to the device as possible.
25 REF_ADC ADC Buffered Reference Voltage Output. Bypass to AGND with a minimum of 4.7µF ceramic capacitor as close to the device as possible.
26 REF_ ADC_EXT ADC External Voltage Reference Input. If used to supply an external reference, bypass to AGND with a minimum 0.01µF ceramic capacitor as close to the device as possible. If unused, connect to AGND.
29 GPIO5 General Purpose Digital Input/Output 5
30 GPIO4 General Purpose Digital Input/Output 4
31 GPIO3 General Purpose Digital Input/Output 3
32 GPIO2 General Purpose Digital Input/Output 2
33 GPIO1 General Purpose Digital Input/Output 1
34 GPIO0 General Purpose Digital Input/Output 0
35, 42, 50, 61 DGND Digital Ground
36, 49, 52, 60 DVDD Digital Power Supply. Connect a 2.7V to 3.6V source here. Bypass each pin to DGND with a minimum 1µF ceramic capacitor as close to the device as possible.
37 BYP_ADC ADC Regulator Bypass. Bypass to DGND with a minimum 0.22µF ceramic capacitor.
38 CLK External Clock Input (Optional). Use a 7.3728MHz frequency to match internal clock and to meet filter requirements. Connect to DGND if unused.
39 SYNC ADC Synchronization Input. SYNC resets the ADC modulator and digital filters. If used, connect the SYNC pins of multiple MAX22000 in parallel. If unused, connect to DGND.
40 RDY Data Ready Output. Asserts active low when a new ADC conversion result is available. Reading a sample resets RDY inactive high. RDY is always driven.
41 INT Interrupt Output. Open Drain, asserts active low. Functionality controlled by registers GEN_INT and GEN_INTEN 
43 RST Reset Input. When asserted active low, reconfigures all registers to their power-on default states, analog output goes high impedance, analog inputs power down, and ADC conversion stops.
44 SDO SPI Serial Data Output. Three-states when CS is inactive high. Connect to SPI MISO signal.
45 SDI SPI Serial Data Input. Connect to SPI MOSI signal.
46 SCLK SPI Serial Clock Input. Connect to SPI interface CLK signal.
47 CS SPI Slave Select Input. The SPI interface responds only when CS is active low.
48 LDAC DAC Load Input. When asserted active low, transfers the contents of the DAC data register and updates the DAC output. LDAC is ignored while RST is active low. Connect to DGND if not used.
51 BYP_DAC DAC Regulator Bypass. Bypass to DVDD with a minimum of 1µF ceramic capacitor.
55, 56 AGND_DAC DAC Analog Ground.
57 REF_DAC DAC Buffered Reference Voltage Output. Bypass to AGND with a minimum of 100pF ceramic capacitor as close to the device as possible.
58 REF_DAC_EXT DAC External Voltage Reference Input. If used to supply an external reference, bypass to AGND with a minimum of 0.01µF ceramic capacitor as close to the device as possible. If unused, connect to AGND.
63 HART_IN Highway Addressable Remote Transducer (HART) Input. Please refer to HART_IN description.
64 FB Transmit Output Buffer Feedback. Please refer to FB pin description.
EP1 through 5 EP1 through 5 Exposed Pad. Exposed pads are on the bottom of the package. Connect to HVSS. Solder exposed pad area to HVSS with multiple vias for best thermal performance.