REVISION NUMBER |
REVISION DATE |
DESCRIPTION | PAGES CHANGED |
0 | 2/21 | Initial release | — |
1 | 6/21 | Updated General Description, added 3MHz spec in Electrical Characteristics table, removed future products reference for MAX20404AFOE/VY+ in Ordering Information | 5, 24 |
2 | 8/21 | Updated Ordering Information | 24 |
3 | 9/21 | Updated Recommended Components table in Applications Information | 15, 16 |
4 | 9/21 | Updated Ordering Information | 24 |
5 | 11/21 | Updated Ordering Information | 24 |
6 | 5/22 | Updated DS to include MAX20406E, changed wording in General description, changed wording on Benefits and Features, updated all Diagrams to include/not include MAX20406E, added package information for MAX20406E, changed Output Voltage Accuracy section in ECT, updated TOC 18 to include MAX20406E, updated Pin Configurations and Pin Description for SYNCOUT/NC, added Spread Spectrum section, updated Table 1, Table 3, and Table 4, added variants to Ordering Information Table | All |
7 | 6/22 | Removed MAX20406E from heading on all pages | All |
8 | 7/22 | Added the 2.3MHz variant - updated General Description, Benefits and Features, Electrical Characteristics table, Table 1, Table 3, Table 4, Typical Application Circuits; updated Package Information, Output Capacitor section, and Ordering Information table | 1, 3, 5, 14, 17, 19, 21, 23, 24, 25 |