Features
Benefits and Features
- Multiple Functions for Small Size
- Operating VIN Range of 3V to 36V
- 10μA Quiescent Current in Skip Mode
- Synchronous DC-DC Converter with Integrated FETs
- 400kHz, 2.1MHz, 2.3MHz, and 3MHz Fixed-Frequency Options
- Fixed 2.5ms Internal Soft-Start
- Programmable 0.8V to 10V Output, or Fixed-Output Voltages of 3.3V, 3.9V, 4.2V, and 5.0V
- Other Fixed-Output Options Available between 2.9V to 6V in 100mV Steps
- 3.5mm x 3.75mm, 17-Pin and 15-Pin FC2QFN
- Symmetrical Package Offers Superior EMI Performance
- Dual-Phase Capability
- Can Be Used in Dual-Phase Configuration for High-Power Design
- Dynamic Current Sharing through Shared VEA Pin
- Low-IQ Operation Capability in Dual Phase
- High Precision
- ±1% Output-Voltage Accuracy in FPWM Mode at No Load
- Precise Output Voltage Monitoring with PGOOD
- Robust for the Automotive Environment
- Forced-PWM and Skip-Mode Operation
- 99% Duty-Cycle Operation with Low Dropout
- Overtemperature and Short-Circuit Protection
- -40°C to +125°C Operating Temperature Range
- 42V Load-Dump Tolerant
- AEC-Q100 Qualified