Overview

General Description

The MAX20404/MAX20405/MAX20406/MAX20406E ICs are tiny synchronous buck converters with integrated high-side and low-side switches. The ICs are designed to deliver up to 6A with wide input voltages range from 3V to 36V. Voltage quality can be monitored by observing the PGOOD signal. The MAX20404/MAX20405/MAX20406/MAX20406E can operate in dropout by running at 99% duty cycle, making it ideal for automotive and industrial applications.

The MAX20404/MAX20405/MAX20406/MAX20406E offer programmable or fixed output voltages of 5V and 3.3V. Frequency is internally fixed at 2.1MHz (or 400kHz, 2.3MHz, or 3MHz) which allows for small external components, reduced output ripple, and guarantees no AM interference. The MAX20404/MAX20405/MAX20406/MAX20406E automatically enter skip mode at light loads with ultra-low quiescent current of 10μA at no load. This family of products (including the MAX20408/MAX20410) offers a pin-to-pin compatible offering from 4A to 10A in a single-phase configuration, and up to 20A in a dual-phase configuration. These devices have also been optimized for dual-phase operation with very high current sharing accuracy. These devices can be ordered with spread-spectrum frequency modulation designed to minimize EMI-radiated emissions due to the modulation frequency.

The MAX20404/MAX20405/MAX20406/MAX20406E are available in a small 3.5mm x 3.75mm, 17-pin and 15-pin FC2QFN packages and use very few external components.

Simplified Block Diagram
Benefits and Features
  • Multiple Functions for Small Size
    • Operating VIN Range of 3V to 36V
    • 10μA Quiescent Current in Skip Mode
    • Synchronous DC-DC Converter with Integrated FETs
    • 400kHz, 2.1MHz, 2.3MHz, and 3MHz Fixed-Frequency Options
    • Fixed 2.5ms Internal Soft-Start
    • Programmable 0.8V to 10V Output, or Fixed-Output Voltages of 3.3V, 3.9V, 4.2V, and 5.0V
    • Other Fixed-Output Options Available between 2.9V to 6V in 100mV Steps
    • 3.5mm x 3.75mm, 17-Pin and 15-Pin FC2QFN
    • Symmetrical Package Offers Superior EMI Performance
  • Dual-Phase Capability
    • Can Be Used in Dual-Phase Configuration for High-Power Design
    • Dynamic Current Sharing through Shared VEA Pin
    • Low-IQ Operation Capability in Dual Phase
  • High Precision
    • ±1% Output-Voltage Accuracy in FPWM Mode at No Load
    • Precise Output Voltage Monitoring with PGOOD
  • Robust for the Automotive Environment
    • Forced-PWM and Skip-Mode Operation
    • 99% Duty-Cycle Operation with Low Dropout
    • Overtemperature and Short-Circuit Protection
    • -40°C to +125°C Operating Temperature Range
    • 42V Load-Dump Tolerant
    • AEC-Q100 Qualified
Applications
  • Automotive
    • Infotainment Systems
    • ADAS and Other Safety-Critical Applications
  • Industrial
  • High-Voltage DC-DC Converters


19-100996; Rev 8; 7/22